Skip to main content

Shift Left Software for HAV

Innexis CodeBench

Innexis CodeBench provides a complete software development and analysis solution based on an Eclipse IDE with intuitive wizards for project setup, module development, debugging, and profiling


Get in touch with our sales team 1-800-547-3000

An engineer analyzing software application code while viewing a waveform simulation graph from the CodeBench product.

Why Innexis CodeBench?

Enhance early software development and validation with complete visibility of the software using advanced analysis and debug tools in both virtual and accurate hardware models: Innexis CodeBench delivers:

  • Machine learning support for the TensorFlow Lite benchmarks and workloads
  • The ability to analyze and profile GPU workloads with benchmarks
  • Complete system profiling correlated to the power use of the hardware

Key features

CodeBench Analyzer

Innexis CodeBench provides developers with a suite of advanced analysis tools for design exploration, profiling, performance and power optimization, timing analysis, and more. It empowers them with comprehensive insights to help in making decisions in the early phase of hardware and software development.

A screen capture of Linux-based application software.

Navigate a Vast sea of Data

Modern systems can produce vast volumes of performance, trace, log, and monitoring data. Traditional analysis methods require hand-crafted analysis scripts to sift through this data and provide rudimentary analysis. CodeBench Analyzer helps automate the process of collection and analysis, aiding comprehension of this data.

A man analyzing a multitude of data on a laptop.

Multi-format Trace Data

CodeBench Analyzer collects trace and profile data from a variety of facilities and plots system activity on a timeline. CodeBench Analyzer is OS-agnostic and can work with data from bare-metal, RTOS, or Linux® systems. Analyzer also supports a vast variety of data formats ranging from text-based Event File Format (EFF), Linux Trace Tool, next generation (LTTng), and comma separated values (CSV).

A screen capture of Innexis CodeBench displaying multiple data sources.

Related resources