Direkt zum Hauptinhalt

Why SIMATIC PCS neo in the Cloud?

SIMATIC PCS neo in the Cloud is a ready-to-use, cloud-based engineering platform that lets you create, manage, and simulate SIMATIC PCS neo projects—no local software installation or complex system setup required. It brings distributed engineering teams together through a secure, always-synchronized workspace, boosting productivity and cutting time to market. With a flexible pay-per-use model and minimal setup, you can start your project within minutes, streamline development, and collaborate seamlessly, no matter where your teams are located.

Wichtige Vorteile

39fe1add edb3 495e a18f 94cb86e0dd3a simatic pcs neo in the cloud gif screenshot increase productivity mhero 1280x720

Increase Productivity

Boost efficiency with a cloud-based multi-user environment. Enable global parallel engineering and co-creation across project areas to ensure the most streamlined execution possible.

4f453898 b0fd 40df 9acd 39927e8e4f9e simatic pcs neo in the cloud gif screenshot 3 rotations 1600x900

Speed up time-to-use

Forget complex on-prem setups. SIMATIC PCS neo in the Cloud delivers instant productivity with a ready-to-use engineering environment in under 30 minutes, accelerating your project start.

Modularer Aufbau

Tailored to you

Experience total flexibility with our pay-per-use model. Use credits to pay only for what you need based on consumed compute hours, allowing projects to scale up or down effortlessly.

Ausgewählte Funktionen

CB-ESG-Consulting-150dpi

Multi-Project capability

With SIMATIC PCS neo in the Cloud, you can establish as many new SIMATIC PCS neo platform projects in parallel as you require. With a single click a new SIMATIC PCS neo platform project is set up. Each platform project comes with a fully equipped engineering environment, including full versions of the required software offerings. Access to each platform project can be administered centrally to assign different user groups to different projects. Each project accumulates cost independently and is set up in a separate cloud environment.

Sub-Tenancy

For even better separation of different workstreams or engineering partners within your SIMATIC PCS neo in the Cloud engineering projects we offer multi tenancy with every SIMATIC PCS neo in the Cloud tenant. It allows you to separate platform projects and users even more strictly to comply with privacy demands or to reduce complexity within your tenant, by using sub-tenants as logical ordering structures.

An isometric illustration of a digital twin concept in a smart factory. A physical robotic assembly line is split with a digital glowing version connected to a cloud. Two operators interact with digital interfaces, holograms, and data charts to monitor the production process.
Medical device icon with heart symbol and dollar sign showing healthcare cost savings

Cost monitoring & pricing plans

You are planning to give various sub-contractors access to your SIMATIC PCS neo in the Cloud tenant or subtenants, but negotiated prices vary? With individual pricing plans we introduce full flexibility when it comes to charging usage hours to your subcontractors. Consumed resources are always fully transparent within the cost explorer and clearly split by platform project and subtenant.

Simulation

SIMATIC PCS neo in the Cloud comes with the capability to simulate your engineered project with SIMIT in just one click. SIMIT comes pre-set-up within your SIMATIC PCS neo platform project with when selected while setting up your platform project. This feature allows you to preview the project flow before deploying it in the real plant, enabling optimization without the risk of errors or oversights.

Das Industrial Metaverse ist das Konzept einer digitalen Welt, in der reale Maschinen und Fabriken, Gebäude und Städte sowie Versorgungs- und Verkehrssysteme abgebildet und simuliert werden

Getting Started with SIMATIC PCS neo in the Cloud

Select...

How to start

Step 1: Create Your Free Prepaid Tenant (mandatory)
Before you can proceed, you must create a free prepaid tenant for SIMATIC PCS neo in the Cloud here.

Step 2: Buy Credit Packages
Purchase the required product-specific credit packages here.
These credits can only be used for services within your SIMATIC PCS neo in the Cloud prepaid tenant.

Step 3: Receive Your Credit Voucher
After completing your purchase, you will receive a SIMATIC PCS neo in the Cloud credit voucher with a unique code via email.

Step 4: Redeem Your Voucher
Log in to your SIMATIC PCS neo in the Cloud prepaid tenant and enter the voucher code to convert it into usable credits.

Step 5: Start Using the Services
You're all set! Enjoy managing and using credits with the services available in your SIMATIC PCS neo Cloud tenant.

Discover SIMATIC PCS neo in the Cloud

PCSneointhecloud Screens 1

1-Click start:

Get access to your SIMATIC PCS neo engineering environment and simulate your project with SIMIT in just one click. Discover SIMATIC PCS neo in the Cloud now!

Get started