Diagnosis
Apply layout-aware and cell-aware diagnosis technologies to accurately classify and identify the location of defects causing failures during manufacturing tests.
With complexity on the rise, Tessent Yield Learning is designing tools to reduce complexity without compromising quality or profitability. We are helping customers adapt to changing environments while also decreasing time-to-market and reducing cost.

Introducing a new technique to maximize diagnosis throughput. The dynamic partitioning technology in Tessent Diagnosis enables a 50% reduction in scan diagnosis time using only 20% of the typical memory.