Time series data ingest rate
The 50 Node Extension subscription extends the time series data ingest rate of the SIWA Quality Inspector from 0.01KB/s to 0.27KB/s.
SIWA Quality Inspector is a real-time water quality monitoring system from treatment works to customer taps. The application provides granular insight into the risk of discoloration, taste and odor complaints from customers.
SIWA Quality inspector is priced based on a node structure. A node is any point in the network where a set of sensors has been installed, for example an inlet pipe to a service reservoir.
The 50 Node Extension subscription allows you to scale up your monitoring system. For example, scale your asset attributes from 67 to 3350 and improve your time series data ingest rate to 0.27KB/s.
Scale up from the SIWA Quality Inspector Base Package based on the amount of nodes you need. Nodes are locations equipped with water quality sensors connected to Industrial IOT by a single Remote Telemetry Unit (RTU).
Determine the amount of asset attributes you need for your system. The 10 Node Extension subscription provides 3350 attributes compared to 67 with the Base Package.
The 50 Node Extension subscription includes 10000 events. By comparison, the SIWA Quality Inspector Base Package includes 1000.
The 50 Node Extension subscription extends the time series data ingest rate of the SIWA Quality Inspector from 0.01KB/s to 0.27KB/s.
Store 9GB of time series data. This capacity is sufficient for data collected in the 1st year assuming your system collects data collection at 5-minute intervals.
The 50 Node Extension extends the SIWA Quality Inspector Base Package file storage capacity from 0.5GB to 1GB.