Skip to main content

PROFINET implementation for industrial products

Accelerate PROFINET development with ERTEC, PROFINET Driver and ready-to-use PROFINET stacks for efficient implementation into industrial products.

Why PROFINET for product development?

Shorten development time and meet customer requirements precisely. Siemens combines extensive PROFINET know-how with proven hardware and software components for Controllers and Devices. Choose from adaptable drivers, development kits, ERTEC ASICs and application profiles, backed by consulting, test tools and certification support.

Develop faster with proven components

Use ready-to-integrate stacks, drivers, development kits, APIs and ERTEC ASICs instead of building the complete communication solution from scratch.

Choose the technology that fits

Select controller or device functionality, RT or IRT performance, standard Ethernet or dedicated hardware, and the required security class.

Get support through certification

Draw on Siemens PROFINET expertise, application examples, test laboratories and technical support from initial concept to successful certification.

Key development details

Device role

PROFINET controller or PROFINET device

Performance

RT or IRT, depending on the application

Implementation

PROFINET driver, development kit or ERTEC ASIC

Hardware

Standard Ethernet hardware or integrated two-port switch

Profiles

PROFIsafe and PROFIdrive support available

Lifecycle support

Consulting, testing and certification support

Featured development capabilities

Technology selection diagram for PROFINET controllers and devices

Select the right PROFINET technology

Define the product role, required communication performance and security class first. Choose controller or device functionality, RT or IRT, and then select the implementation that best fits the product architecture and development model.

Develop controllers with PROFINET driver

Develop PROFINET RT and IRT controllers for embedded or PC-based systems. The source-code solution supports adaptation to operating systems and hardware platforms, while TIA Portal or ConfigLib enables configuration of devices, topology and application parameters.

PROFINET controller development with PROFINET driver
Embedded PROFINET device development with ERTEC

Build embedded devices with ERTEC

Start with a proven hardware reference design, PROFINET stack, API, operating-system adaptation, sample applications, GSD files and test tools. ERTEC 2100 is the preferred platform for new high-performance designs with comprehensive security requirements.

Use standard Ethernet hardware

Develop PROFINET RT devices on standard Ethernet hardware with the PROFINET driver. The source code supports embedded and PC-based products, Debian reference implementations and shared PROFINET and IT/IIoT communication such as OPC UA or MQTT.

PROFINET device development on standard Ethernet hardware
PROFIsafe and PROFIdrive application profiles

Add safety and drive profiles

Use the PROFIsafe starter kit to implement fail-safe field devices and PROFIdrive sample applications to implement standardized drive behavior. Both profiles build on PROFINET and help accelerate development of application-specific products.

Frequently asked questions

Explore additional resources