Skip to main content

Touchless Biometric Systems

Touchless Biometric Systems (TBS) is a leading provider of user-friendly, high-security biometric solutions. TBS touch and touchless devices, powered by cutting-edge biometrics, ensure seamless and secure entry, from facial recognition, and iris to fingerprint scanning. The TBS BIOMANAGER ENTERPRISE platform is seamlessly integrated with SiPass integrated ™ and SIPORT, combining the best of two worlds: biometric identity management and access control on enterprise level. Whether you are in industry, energy, finance, healthcare, government agency (police, prisons, administration buildings): TBS offers tailored, reliable solutions providing true user identity for all commercial applications to meet highest industry standards (CRITIS).
TBS-Logo

Branchen

  • Electrical and electronic

  • IT and telecommunication

  • Pharma and life science

  • Healthcare

  • Commercial buildings

  • Higher education

  • Hospitality and entertainment

  • Post and logistics

  • Data centers

Motion

Build
Extends or builds on a Siemens Xcelerator product / solution by creating a new product, or creates a new customer solution via integration of Siemens Xcelerator product and own product

Available Products

BIOMANAGER ENTERPRISE

TBS BIOMANAGER ENTERPRISE is a robust web-based software platform for managing biometric data and devices. It ensures secure storage with advanced encryption, scalability for multi-site deployments, easy system integration through...

3D LIGHT

3D LIGHT is a touchless terminal offering hybrid face detection, iris recognition, and optional thermal sensor for ultimate security. With a large capacity of 50,000 users, it ensures accuracy for all identities, even accommodatin...

2D SENSE

2D SENSE is an intuitive biometric terminal offering a seamless user experience. Its capacitive touch sensor ensures high-security access, backed by FBI certification. The device supports various extensions, including door control...

3D FLASH+

3D FLASH+ offers advanced 3D facial recognition, and walk-through verification integrated with two-factor authentication methods. Advanced 3D facial recognition, anti-spoofing, touchless enrollment, and a substantial database capa...

3D AIR

3D AIR is a touchless biometric solution that combines simplicity and precision. Using advanced scanning technology, it ensures unmatched accuracy and accommodates various finger positions. Three cameras captures a full fingerprin...

2D IRON

2D IRON is an ultra-durable fingerprint sensor built to withstand tough conditions. Its multispectral 2D+ sensor operates reliably in harsh environments, identifying up to 20,000 different fingerprints, regardless of finger condit...

3D FLY

3D FLY is a touchless device, that redefines identification in high-speed environments. This smart device utilizes AI-powered algorithms, guaranteeing secure matches. Embracing touchless hygiene, it caters to sensitive sectors lik...