Skip to main content

Actility

Actility - as a co-inventor of LoRaWAN® technology and a founding member of the LoRa Alliance- is a global leader in long-range- wide-area networks (LoRaWAN) for the Internet of Things (IoT). Actility provides industrial-grade connectivity solutions, enabling efficient and reliable communication between IoT devices. Actility's technology allows devices to transmit data over long distances with minimal power consumption, making it ideal for various applications like i.e. asset tracking. Actility's subsidiary Abeeway focuses on geolocation solutions for tracking objects, people or animals, indoors and outdoors, including Atex zones.
actility-logo

Branchen

  • Automotive

  • Transportation

  • Construction and real estate

  • Oil and gas

  • Machine building

  • Healthcare

  • Chemicals

  • Commercial buildings

  • Intralogistics

  • Others

  • Higher education

  • Post and logistics

Motion

Build
Extends or builds on a Siemens Xcelerator product / solution by creating a new product, or creates a new customer solution via integration of Siemens Xcelerator product and own product

Available Products

Abeeway Smart Badge

Abeeway Smart Badge with panic button for personal safety

The Abeeway Smart Badge is a portable tracker in ID card format including a panic button. It supports seamless outdoor and indoor geolocation.
Actility - LoRaWAN

Actility LoRaWAN connectivity

ThingPark Enterprise is dedicated to private LoRaWAN and connects your devices  to applications in a secure and scalable manner.
Abeeway Combo

Abeeway Combo (LTE-M, Nb-Iot, Lorawan) Tracking device

LTE-M, NB-IoT & LoRa LPWAN - Indoor & Outdoor robust IP68 tracker
Abeeway - Compact Tracker

Abeeway Compact Tracker

The Abeeway Compact Tracker is a robust device for outdoor & indoor geolocation. It has a IK08/IP68 casing and is available for ATEX zone 2 and 0.
Abeeway - Robust Manageable Beacon

Abeeway Robust Manageable Beacon

Rugged, manageable, long lifetime beacon with Bluetooth and LoRaWAN capabilities, designed for use in harsh /hazardous environments.