Deutsch
Site Map | Contact Us | Index
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
link to related website
Benefits
Products
Integrated Functions
Loadable Function Blocks
Distributed ET 200S function modules
Parameterizable function modules
Technology controller
User configurable application modules
Control systems
FM 458-1 DP
T400
SIMATIC TDC
Rack
Engineering
Function blocks
Solutions
Applications
Success stories
Partners

Multi processor control system SIMATIC TDC

Multi processor control system SIMATIC TDCSIMATIC TDC is a multi-processor automation system that is particularly used in large plants for process, energy and drive engineering.

SIMATIC TDC also solves complex drive, control and technology tasks with maximum quantity frameworks and minimum cycle times on a single platform, and is therefore an ideal supplement to SIMATIC S7 in the top performance range.

SIMATIC TDC is the technology and drive automation system integrated into the SIMATIC, with which the configuration and programming is performed using the proven SIMATIC Tools – and thus part of Totally Integrated Automation.

SIMATIC TDC is consistent with standards, making it easy to work with, e.g. in communication and HMI:
  • PROFIBUS DP and Industrial Ethernet
  • SIMATIC WinCC and SIMATIC Operator Panels
SIMATIC TDC consists of one or more module racks where the required modules are inserted. The multi-processor operation enables the performance to be expanded almost without limit.


Highlights
  • Modular system structure with scalable hardware
  • Sampling intervals as low as 100 µs for dynamic control tasks
  • Maximum performance thanks to the 64-bit architecture of the central processing unit
  • Synchronizable multi-processing with up to 20 CPUs per rack
  • Extremely high communications performance between the CPUs as result of VME bus system
  • Synchronous coupling of up to 44 racks
  • Graphical configuration using the STEP 7 engineering tools: continuous function chart (CFC) and sequential function chart (SFC)
  • Own blocks in "C"

Advantages
  • Increased productivity and competitiveness thanks to maximum computing power
  • Reduction in purchasing costs thanks to reduced component diversity and simpler stocking of spare parts
  • Reduction in engineering costs thanks to the use of commonly used standard tools and the reuse of existing software
  • Use of worldwide standards

Automation solutions for large-scale plants

Potential users of SIMATIC TDC are not only plant engineers, but also engineering offices that develop automation solutions for the plant operators.

SIMATIC TDC can be used, for example.
  • for the closed-loop control of drives (torque, rpm, position, angle / angular difference, speed), in particular if several drives are to be coordinated or complex relationships exist between drives
  • for regulating several / different physical variables (e.g. tension, pressure)
  • for calculating a number of process/plant variables (e.g. temperature)
SIMATIC TDC facilitates short compute cycles (100 µs), has functional reserves and offers outstanding flexibility.


Application examples

Application examples for SIMATIC TDC include:
  • Metal production, metal processing and metal machining:
    Wire-drawing plants, stretcher levelers, bending and straightening machines, presses, circular arc type plants, rolling mills, upsetting devices, shearing and winding machines
  • High-voltage DC transmission stations for transmitting power over large distances, e.g. also marine cables
  • Reactive power compensation systems for stabilizing the power transmission, e.g. capacitor units, capacitor banks
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use