---
title: "About us | Siemens"
description: "Siemens technology empowers customers to transform the industries that form the backbone of economies: industry, infrastructure, and transportation."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/about/en/worldwide/brazil_1154592.htm"
url: "https://www.siemens.com/en-us/company/about/"
canonical: "https://www.siemens.com/en-us/company/about/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2fyaGZh17Y5HtDSpCIkkXP/en-US/Company-about-us-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "about"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T09:03:53.841Z"
word_count: 1138
reading_time_minutes: 5
links_count: 25
images_count: 17
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "About us",
  "url": "https://www.siemens.com/en-us/company/about/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Company",
          "@id": "https://www.siemens.com/en-us/company/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "About us",
          "@id": "https://www.siemens.com/en-us/company/about/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

About us | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1DETzX4C687nBgwykryvDf/en-US/Company-about-us-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# About us

Our technology accelerates customer transformations with industrial AI, boosting efficiency in factories, enhancing city livability and promoting sustainable transport solutions.

**Our purpose**

## Transform the everyday, for everyone

By combining the real and the digital worlds, we can help accelerate both digitalization and sustainability - so our customers around the world can become more competitive, resilient and sustainable.

[

**Strategy**

### Driven by purpose

We create technology to transform the everyday, for everyone. That is our purpose. Our strategy is how we fulfill this purpose – creating long-term value that extends well beyond business outcomes for the benefit of society.

](/en-us/company/about/strategy/)

[

**Transform the everyday**

### A real impact for billions of people

We create technology to transform the everyday, for everyone. From smart factories to sustainable cities, through digital transformation, automation and electrification, we turn everyday moments into extraordinary possibilities.

](/en-us/company/about/strategy/technology-to-transform-the-everyday/)

[

**Innovation**

### Research & innovation

We believe that many technologies that help solve global challenges like climate change already exist today. We utilize our Siemens company core technologies in all businesses.

](/en-us/company/innovation/)

[

**History**

### A strong history since 1847

From a workshop in a back courtyard in Berlin to a global corporation: Few technology companies can look back on such a long, successful history as Siemens can.

](/en-us/company/history-heritage/)

## Siemens in Germany

![Photograph of Berlin at night](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2Cfl2953KstwVOUjiF2bYS/en-US/Berlin-bei-Nacht_promo.jpeg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

Germany is of central importance to us as an economic and industrial hub for production, employment, and research and development. With approximately 86,000 employees, we are one of the largest private employers in the country and continue to invest—including as one of the largest and most innovative private companies offering apprenticeships. Three of our four industrial businesses have their headquarters in Germany: Siemens Digital Industries, Siemens Mobility, and Siemens Healthineers.

We serve over 50,000 customers here. In fiscal year 2025, we generated €11.6 billion in revenue and €11.4 billion in order intake.

Discover our sustainable solutions and many facts and figures in our [company presentation (German only).](https://assets.new.siemens.com/siemens/assets/api/uuid:78a37789-3a71-4d87-b45f-54a5f4b058a9/siemens-in-deutschland-kurzversion.pdf)

[Our annual report 2025](https://assets.new.siemens.com/siemens/assets/api/uuid:428ea18a-e7ab-4f93-a160-33908f1c3540/Siemens-Annual-Report-2025.pdf)

**Our impact**

## Creating positive change together

Today, our technologies are everywhere—empowering customers, inspiring employees, and shaping the world we want to live in.

### 90% of our business enables positive sustainability impact

for our customers

### 694 million metric tons of CO₂e

avoided by customers cumulatively as of 2025

 

### 47.9 million € total community investment in fiscal 2025

### 58,000 hours spent by our people in volunteer projects

### 438 million € invested in employee education and training

**Governance**

## Demonstrating responsible business practices

We foster a culture of trust, adhere to ethical standards, and handle data with care. With our governance we apply state-of-the-art systems for effective and responsible business conduct.

[See leadership team](/en-us/company/leadership/)

[

![Group of people around an open laptop.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2KlCK7AhOwBBd4sCk2B3GM/en-US/SIEM-SUS-02-376-sRGB-Zug_small.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Compliance and ethics

Compliance forms the basis for all our decisions and activities, and it is the key to integrity when conducting business.

](/en-us/company/compliance/)

[

![Young woman on a stool with an open laptop in front of a chalkboard.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5lMqlTvjx5AcCPK8kZ6Hi9/en-US/7686feab-2701-4b81-b787-437a53b6dcea.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Supply chain management

We prioritize sustainability in our supply chain and promotes environmental and social responsibility as well as responsible sourcing.

](/en-us/company/about/supply-chain-management/)

[

![Computer screens displaying colorful graphs and data visualizations in a dark room with glowing blue light.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1XjCrE3tCb2yn40Ju9I4ef/en-US/SIEM-Cybersecurity-GettyImages-2075787392-RGB_medium.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Cybersecurity & data privacy

We believe that data protection is an integral part of responsible business conduct. Our primary objective is to maintain strong data protection and a high level of cybersecurity for the company and all our stakeholders.

](/en-us/company/digital-transformation/cybersecurity/)

[

![Three people arranging content on a layout prototype.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/222StoqUuNja1vfku0uIVz/en-US/c88ccaad-8f6f-4708-9930-06fd88a903b7.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Human rights

Respecting human rights along the entire value chain is a central element of integrity and responsible corporate governance for us.

](/en-us/company/about/social-commitments/human-rights/)

[

![Young man leaning against a wall.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2VTfqTzi61ym74bEdQAKDG/en-US/a53bb58b-6326-4ccd-84dd-84f6a3e73c51.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Responsible AI

For us, responsible AI means counteracting undesirable effects, and carefully balancing them against potential opportunities. To institutionalize this effort, we established a Generative AI Governance task force.

](/en-us/company/artificial-intelligence/)

![Woman and man engage in conversation.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5dMqYl03pKL3v3FeQ58Uce/en-US/4b162ab8-b515-41bc-80f6-b651c0849054.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Empowered regional teams

We combine global standards with local market expertise. In over 200 countries. Those include regional headquarters, innovation hubs, and manufacturing facilities in Europe, Americas, Asia-Pacific, as well as Middle East & Africa.

**Our achievements**

## Recognized around the world

### #36 Time Magazine

One of TIME and Statista's World’s Best Companies for 2026

### #50 World's Best Employers

One of the top global companies to work for in the 2026 Forbes ranking

### #47 Best Global Brands

Global Interbrand ranking 2026

**social responsibility**

## Contributing to people & society

We foster diversity, equity, inclusion and community development to create a sense of belonging. At the same time we enable people to stay resilient and relevant in a permanently changing environment.

[

![Two women having a conversation with a man.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1keZQVsHDryzl7EV3ctodh/en-US/SIEM-EB1-7-1631-sRGB_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Careers at Siemens

We succeed when our people succeed. That’s why we support our people through various programs and initiatives, no matter what position they are in or what their level of expertise looks like.

](/en-us/company/jobs/)

[

![Shoes in front of a rainbow painted on asphalt.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4hiOWglyOqF3xK6SLFAPw7/en-US/cq5dam.web.2160.1620.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Belonging at Siemens

We champion our diverse teams, equitable opportunities and an inclusive workplace to spark innovation and create a strong sense of belonging.

](/en-us/company/about/social-commitments/belonging/)

[

![Aerial view of a crowded urban street with pedestrians walking between buildings in a city center.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/oewSOtQFznAX6AxxpxJb6/en-US/urban-crowd-from-above-birmingham-united-kingdom_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Corporate citizenship

With our corporate citizenship initiatives we aim to empower people and societies. Our approach focuses primarily on giving back to the societies what locally matters the most.

](/en-us/company/about/social-commitments/corporate-citizenship/)

[

![Woman jogging on pavement.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/19Y7p2AzIO5FjrJzt37deg/en-US/sustainable-living-1360654310_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Health & safety

We are committed to creating a healthy and safe work environment. We do so by maintaining and enhancing the resilience, adaptability, and well-being of our people.

](/en-us/company/about/social-commitments/health-safety/)

![White lettering on black background -](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3Fjv94ZKvG2KOrYWwGrnRY/en-US/company-about-we-stand-for-values-europe-banner-mhero-1280x720.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

### WE Stand for values

Respect. Tolerance. Openness. Diversity. These are the cornerstone vlaues that. have guided our success and will continue to strengthen us into the future. In alliance with over 30 prominent German companies, we collectively employ 1.7 million diverse individuals across Germany, all standing together for a unified Europe. Our shared commitment counters populism and supports an open, diverse society as the foundation of our prosperity.

[Learn more about WE STAND](https://www.westandforvalues.com/)

## Programs & initiatives

[

![Lettering on white background - "Siemens Caring Hands e.V.".](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/613A5rptRvVsj3JUtDMPyU/en-US/Siemens-Caring-Hands.webp?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Siemens Caring Hands

Learn more about Siemens Caring Hands.

](https://siemens-caring-hands.org/en/)

[

![White lettering on a grayscale photo of a hopscotch chalk drawing on asphalt.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3qzM7FfSro1dN7Am3HPDd1/en-US/Siemens-foundation.webp?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Siemens Foundation

Learn more about the Siemens Foundation.

](https://www.siemens-stiftung.org/en/)

[

![Three people sitting on a bench in front of a wall full of black and white photos of people's faces.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/KXGg2JtBU2fi4JD7JePAz/en-US/cq5dam.web.2160.1620.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Partnerships & sponsoring

Learn more about partnerships and our sponsoring activities.

](/en-us/company/about/partnerships/)

[

![A white square is shown; “Arts” and “Program” are visible.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/0M43AInxNixF4K2zy0D0Y/en-US/arts-program-shero-2560x1440.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Siemens Arts Program

Learn more about Siemens Arts Program.

](https://www.siemens.com/en-us/company/about/partnerships/arts-program/)