Skip to main content

LEAM Technologies

LEAM Technologies is a start-up that was spun off from the Technical University of Munich. They offer an industrial edge-based solution to extend large-format 3D printers with temperature monitoring and active control. This makes it possible to process technically demanding plastics such as PEEK or similar with large-format 3D printers in the first place. The technology is mainly used in the energy, automotive, aerospace and general mechanical engineering sectors.
leam-logo

行业

  • Aerospace

  • Automotive

  • Marine

  • Oil and gas

  • Wind

动态

Build
通过打造新产品,对西门子 Xcelerator 产品/解决方案进行升级或扩展,或通过集成西门子 Xcelerator 产品和自有产品,打造全新客户解决方案

Sell
在 Siemens Xcelerator 上转售/联合销售软件和数字化硬件

在售产品

CEAD S25 挤出机上的 Active DEMEX

Directed Energy Material Extrusion - DEMEX

定向能量材料挤压 (DEMEX) 是一种可改造的解决方案,可克服大幅面增材制造中层附着力不足的问题。