SIPROTEC VSIPROTEC V 实现变电站保护和控制虚拟化,在一台服务器上最多可扩展到 60 个简易爆炸装置。它建立在符合IEC 61850标准的SIPROTEC 5算法基础上,可简化操作,同时增强网络安全和可持续性。
SIPROTEC 7SJ81The SIPROTEC 7SJ81 offers cost-effective, compact overcurrent protection for feeders and lines in medium-voltage systems. Its powerful functions and standard conformal coating ensure high availability, even in extreme conditions.
SIPROTEC 7SJ85The SIPROTEC 7SJ85 offers overcurrent protection for feeders, lines, and capacitor banks. Its modular structure and DIGSI 5 tool provide flexible, future-oriented solutions for protection, control, automation, and monitoring.
ReyrolleReyrolle 7SR10A simple protection solution for distribution and industrial applications, the Reyrolle 7SR10 Argus relay offers numerical overcurrent and earth fault protection with integrated monitoring, metering, and data logging.
ReyrolleReyrolle 7SR45The Reyrolle 7SR45 relay provides reliable overcurrent and earth fault protection. Its self-powered/dual-powered design and latest-gen hardware ensure advanced functionality, with multiple variants for flexible configuration.
ReyrolleReyrolle 7SR110The Reyrolle 7SR110 relay delivers reliable overcurrent and earth fault protection. Highly flexible settings and integrated logic ensure optimal configuration for main protection on feeders and backup protection on transformers.