Skip to main content
A woman is using the Simcenter Amesim software on an iPad.
Simcenter

Powertrain transmission system simulation

Analyze and design optimal transmission systems.

Simcenter optimizes the entire transmission system

Evaluate and balance key vehicle attributes, such as performance, fuel economy, drivability, comfort and reliability. A combination of generic and application-oriented models in Simcenter helps you design manual, robotized, automatic and continuously-variable transmissions as well as multiple hybrid and electric powertrain architectures. Simcenter helps you address the entire design cycle thanks to its scalable modeling options, from functional to high-fidelity models that can handle high-frequency behavior and nonlinear phenomena. 

Whereas simulations are usually only in the time domain, linear analysis also helps you analyze the system in the frequency domain, and reduce the model for faster simulations or real-time applications. High-fidelity plant models built with Simcenter enable mechanical design and control design departments to test controls virtually, significantly reducing the required number of prototypes and tests.

Transmissions systems performance

Predict transmission systems performance and meet fuel economy, drivability & noise, vibration and harshness (NVH) objectives.

Powertrain transmission system simulation capabilities

View powertrain transmission system simulation products