Skip to main content

Why SENTRON Powermanager?

Transparency for lower energy costs and higher plant availability: SENTRON Powermanager lets energy managers, energy consultants, and facility managers monitor energy consumption in buildings and plants, keep an eye on the condition of their power distribution and on the power quality, and generate reports for operational energy management according to ISO 50001. The software has everything you need for comprehensive energy management – from secure rights management and a wide range of report types to flexible software updates. In addition, the software supports both SENTRON devices and all other devices, including third-party devices, with a system upper limit of 1,000 devices per server.

Key benefits

Increase energy and cost efficiency

Gain transparency over energy consumption and use load management to optimize operations.

Higher reliability and availability

Make use of predictive maintenance to avoid unplanned downtime and maximize the availability of your low-voltage distribution systems.

Stay compliant with ISO norms

Create reports with SENTRON Powermanager for operational energy management according to ISO 50001.

Featured capabilities

Comprehensive power reporting

High energy transparency thanks to comprehensive reporting

  • Data processing and export for a wide range of energy reports such as absolute energy, load variance, cost center report, sankey report, top 10 energy consumers, etc.
  • Integrated long-term archive for data analysis over longer time periods
  • Reporting and report storage in multiple formats
  • Possibility of forwarding reports to an e-mail list or folder
ab325d64-03c4-4c0e-8a5a-5d1e8998cf26-pm-90-PAC3220-Energymanagement-bright-1280x720

Reliable power quality monitoring

Higher availability and efficiency thanks to transparent power quality

  • Simple, preconfigured, and browser-based dashboards at the device, area, and system level for assessing power quality according to EN 50160
  • Alarms in the event of voltage deviations, harmonics, voltage sags and swells, as well as transients
  • EN 50160-compliant reporting
  • Monitoring with PQ Advisor in SENTRON Powermanager via IEC 61850 protocol with power quality instruments SICAM Q100 and SICAM Q200

Read more in our factsheet 'Power quality for data centers'

Reliable condition monitoring

Higher availability thanks to reliable condition monitoring

  • System-wide health dashboard and individual displays with important KPIs for integrated diagnostics, fault, and maintenance management
  • Information on the condition of the circuit-breakers (SENTRON 3VA and 3WA), such as the health status as an exact percentage and expected remaining life

Your benefits for condition monitoring and maintenance management

  • Predefined standard views available, possibility of tailored adaptation
  • Fast locating of errors and faults and prevention of shutdowns
  • Preventive planning of maintenance jobs
7aa89d96-6b72-4fa4-a87b-8005aae51b43-pm-90-udv-healthdashboard-1280x720
480423a1-9412-4e58-8581-c27ca36f4ce2-pm-80-sentron-powermanager-cost-center-1280x720

Flexible commissioning

Individually adaptable user interface, dashboards, and reports

  • Individually definable alarms, alarm listsm, adaptable device templates and configurable dashboards
  • Company logo(s) or defined headers and footers can be added to standard report templates
  • Reports structure with multiple folders and report generation and storage in multiple formats possible
  • Standardized graphics library with hundreds of predefined elements for quickly generating animated graphics that can be tailored to a specific project
  • Optional graphics editor for a customized design that can also be used on other SENTRON Powermanager systems without additional installations

Frequently asked questions