Skip to main content

D-CUBED COMPONENTS

D-Cubed Assembly Engineering Manager

Perform high-accuracy motion simulation in your CAD/CAM/CAE applications with D-Cubed AEM to verify the function of virtual assemblies and mechanisms.

A Computer-Aided Design model of a mechanical drive train in the context of a tractor.

Why D-Cubed AEM?

Save time and costs by verifying the function of virtual assemblies and mechanisms, reducing both design errors and the need to produce expensive physical prototypes. D-Cubed Assembly Engineering Manager (AEM) enables software applications to prototype the motion of assemblies and mechanisms more realistically, and accurately predict how parts interact as they collide and transmit motion. AEM takes account of the mass properties of parts and the effects of external forces and mechanical devices, such as motors.

Direct interaction with the geometric model with little or no model preparation means that end-users do not need to be motion simulation experts.

Available as a software component, this motion simulation technology is integrated at the core of a geometric modeling application, providing end-users with motion simulation tools without the need for expensive, complex and less well-integrated motion simulation modules.

See what's included

Case Study

ISD Software

D-Cubed AEM motion simulation software enables CAD/CAM developer to rapidly respond to customer needs
Case Study

D-Cubed AEM motion simulation software enables CAD/CAM developer to rapidly respond to customer needs

บริษัท:ISD Software

ตำแหน่งที่ตั้ง:Dortmund, Germany

ซอฟต์แวร์ซีเมนส์:PLM Open

Stay connected with PLM Components

Read the blog

Gain new perspectives on PLM Components and the PLM market in general.