Skip to main content
Tessent Safety and Security

Enhance safety

Reduce risk and meet required safety standards with comprehensive in-system test and fault grading solutions. These ensure your product fully complies with the safety-critical applications it was designed for.

Case Study

NXP uses Tessent to facilitate functional safety

Learn about Arjen Bakker's, Senior DFT engineer at NPX, experience using Tessent Hybrid TK/LBIST in-system test to facilitate functional safety (ISO26262) on an Automotive Zonal ethernet switch. Discover the entire trajectory from specification to implementation using the Tessent Hybrid TK/LBIST flow and the Tessent Mission Mode controller with an APB interface.

A person seen from behind faces two monitors showing a blue wireframe vehicle, charts, and interface labels.

How Tessent is enhancing safety

Lee Harrison, Director of Product Marketing for Tessent, explains how Tessent technologies can reduce risk and enhance safety by assisting automotive customers with meeting required safety standards including ISO26262 certification.

As the need for compliance and evidence towards that compliance grows, that technology providing a very low-level transparency and understanding of the system is important.
Siraj Shaikh, Professor in Systems Security, Swansea University
Illustration of a padlock with a blue and green background and a circuit board drawing on the padlock.

Exploring the challenges in automotive cybersecurity

Listen to Siraj Shaikh, Professor at Swansea University, explore the challenges in automotive cybersecurity.