Skip to main content

OT Blueprint ขับเคลื่อนโดย ENTIRETEC

As a global managed services provider specializing in network and security services, ENTIRETEC combines deep operational expertise with Siemens' industrial technology portfolio to help manufacturers run secure, resilient, and continuously available production networks - powered by expert teams and a Network Operations Center that never rests. Our customers rely on us for measurable uptime, robust protection against security threats, and seamless collaboration between IT and OT teams, staying connected and trusted wherever their operations and customers are. Backed by more than 23 years of experience, a presence across 4 locations worldwide, and ISO 9001, ISO 27001, and TISAX certifications.

ทำไม Accelerating Production Readiness?

Engineering teams planning new or upgraded production lines often struggle with inconsistent, ad-hoc network setups that create risk down the line. OT Blueprint provides a shared technical design between Siemens and ENTIRETEC, combining OT reliability with IT security standards, paired with a 24/7 operational concept from the start. The result: shorter time to production and fewer issues once systems go live.

Worker with tablet in a smart factory

ประโยชน์

  • A single, proven OT design that scales and repeats across sites, without rebuilding architecture each time
  • Concept for 24/7 monitoring and standardized operation in accordance with ITIL and a tailored SLA
  • Faster time-to-market for new or upgraded production lines
  • Bakes IT security and OT reliability into one design, consistently applied across every line
  • Reduces custom engineering effort and cost for every new production line

ความสามารถที่โดดเด่น

แอปพลิเคชั่นในโลกแห่งความเป็นจริง

Select...

Compliance Built In From Day One

A medical technology manufacturer needed a new production line to meet strict security and regulatory requirements. OT Blueprint embedded proven security and hardening standards into the design phase, accelerating the path to compliant production and helping avoid costly redesigns later.

คำถามที่พบบ่อย

สำรวจแหล่งข้อมูลและผลิตภัณฑ์ที่เกี่ยวข้อง

ข้อมูลและแหล่งข้อมูลเพิ่มเติม