Skip to main content

Why NXPLUS C 24 GB?

Siemens NXPLUC C 24 GB gas-insulated switchgear can be applied in the transmission and distribution systems of power supply companies. NXPLUS C 24 GB includes parameters up to 12 kV with non-toxic, fluorine‑free and chemical‑free air as the insulating medium. The switchgear provides mature gas insulation and well‑proven vacuum interrupter technology.

An electrical panel or machine has a built-in screen, electrical controls, and a yellow warning symbol on white.

Reliability

With an MTBF (Mean Time Between Failures) that surpasses several generations, the NXPLUS C 24 GB offers unprecedented reliability and performance.

Flexibility

The NXPLUS C 24 GB can be used in numerous substations and applications with the available circuit-breaker, bus sectionalizer, disconnector and the installation variant as a double busbar system in duplex installation.

Efficiency & accuracy

The hermetically sealed stainless steel compartment makes the switchgear environmentally independent while compact dimensions allow for efficient use of space. It’s maintenance-free and has a modern, innovative design. 

Featured capabilities

Get started