Challenge
Critical environments, including operating rooms, intensive care units (ICUs), isolation rooms, pharmacies and labs, rely on tightly controlled conditions to protect patients and staff. Even small deviations in airflow, pressure, humidity or temperature can increase the risk of HAIs and SSIs, with up to 25% of HAIs in critical care linked to environmental factors. Yet many facilities still depend on manual monitoring and fragmented control systems.
Solution
When critical spaces operate outside safe conditions, the impact is immediate; delayed procedures, rescheduled cases and costly downtime that strains clinical operations and budgets. Intelligent building automation and critical environment monitoring systems unify pressure control, airflow regulation, temperature management and compliance documentation into a single platform, giving facilities teams real‑time visibility across every critical room. With centralized data, continuous monitoring and automated alerts, teams can detect issues earlier, respond faster and prevent disruptions before they affect schedules or revenue. The result is a consistently safe, compliant and ready‑for‑use critical environment.