License ManagerCentrally manage Function Point budgets and extend SIPROTEC and SICAM device functionality in seconds with this internet service for generating license files.
SIPROTEC Process BusSIPROTEC Process Bus enables efficient and reliable substation communication with IEC 61850 technology, reducing wiring and enhancing operational flexibility.
DIGSI 5DIGSI 5 is the versatile engineering tool for all SIPROTEC 5 devices. Its innovative user interface enables efficient parameterization, commissioning, and operation.
SIGRAQuickly analyze line faults to reduce downtime. SIGRA displays and measures records from digital protection units and fault recorders in various views.
IEC 61850 System ConfiguratorThe IEC 61850 System Configurator is the manufacturer-neutral solution for interoperable engineering of all IEC 61850 products, including devices from third parties.
SIPROTEC 5 Web UIThe SIPROTEC 5 Web UI provides fast, browser-based access to device data, offering comprehensive support during testing and commissioning.
SIPROTEC DigitalTwinSIPROTEC DigitalTwin is a real-time digital replica of a physical SIPROTEC 5 device. Test protection, automation, and communication in the cloud 24/7 without hardware to reduce CAPEX/OPEX and speed up project energization.
DIGSI 4DIGSI 4 is the intuitive engineering software for configuring and evaluating SIPROTEC devices in industrial and energy distribution systems with IEC 61850 support.