Skip to main content
DC switching & protection

Go Direct! DC-ready with Siemens.

Innovative applications, from renewables to data centers, are shaping our world. Make the most of them with low-voltage direct current. Take the direct route to more sustainable DC power distribution with our semiconductor-powered DC technology – and reduce conversion losses, peak loads, and OPEX.

DC power distribution

Why direct current and a DC microgrid?

Rising energy demand, grid constraints, and the rapid growth of digital infrastructure and DC-native devices are pushing conventional AC grids to their limits. Low-voltage direct current (LVDC) offers a smart path forward: fewer conversion steps between electricity generation, feed, and consumption, higher energy efficiency, and greater grid stability. By reducing energy losses, cutting material usage as well as the number of components, and enabling seamless integration of renewables and energy storage, direct current (DC) delivers measurable performance and sustainability gains.

As electrification and digitalization accelerate, direct current is no longer optional: DC power distribution is becoming the new standard for a resilient, future-ready smart grid and DC microgrid that can continue to operate in off-grid mode during an outage in the higher-level AC grid, ensuring power supply to production facilities and data centers, for example.

ประโยชน์ที่สำคัญ

Achieve up to 8% energy savings

Cut your overall energy consumption by up to 8%: DC grids reduce AC-DC conversion stages and conversion losses. Additionally, renewable energy sources can be integrated directly, enabling virtually loss-free utilization.

Reduce peak loads by up to 80%

Use a direct current architecture with integrated energy storage to recover energy from braking and other processes through recuperation, store it, and use it to smooth peak loads – reducing them by up to 80% to avoid penalties.

Save up to 50% on materials

Benefit from thinner copper cables: Direct current requires only three conductors instead of four. Additionally, fewer components and cables are needed due to reduced conversion stages in DC grids.

Featured capabilities

Leverage revolutionary semiconductor technology

Switch direct currents safely and reliably with our innovative semiconductor technology: It detects faults in DC grids extremely fast and interrupts without arcing – up to a thousand times faster than conventional switches.

Boost your power distribution’s sustainable performance

Achieve greater sustainability with DC grids: Reduce energy losses and cut copper usage, AC/DC converters, and electronic waste. Renewable energy can be integrated more easily and utilized with virtually no losses.

Build on strong direct current expertise

Count on high-level expertise in R&D of innovative low-voltage DC products and systems. We partner in well-known DC pilot projects and actively contribute to global DC standardization efforts to ensure interoperability.

Discover where direct current is setting new benchmarks

go-direct-campaign-key-visual-data-center-2560x1440

USE CASE

Go Direct! Direct current for AI-ready data centers.

Driven by AI, cloud computing, and other data-intensive applications, data centers are booming, leading to a rapid increase in power demand. Operators face the challenge of ensuring maximum performance, availability, and the protection of their costly server racks. Since all their IT and telecommunications systems run on direct current and renewables generate direct current, the next step is to use DC power distribution and a DC microgrid instead of AC-based infrastructures. This minimizes power conversions, energy losses, electromagnetic interference, and complexity, while also protecting against fluctuations and outages in the upstream AC grid. Innovative semiconductor-powered DC technology enables highly efficient and safe grids, boosting efficiency by up to 8%, lowering costs, and lower CO₂ emissions.

Select...
Production cell in DC configuration

Direct current in industrial applications

Modern factories feature many DC-native devices such as frequency converters, robots, conveyor belts, lighting, control systems, PV, and energy storage for peak load capping or emergency power supply. Using a DC grid delivers PV power directly to DC links, cutting AC/DC conversions, saving up to 8% energy, reducing heat and cooling needs as well as OPEX, and shrinking the plant’s CO₂ footprint.

Frequently asked questions