Skip to main content

Why Simcenter S-Frame Foundation?

Simcenter S-Frame Foundation enables structural engineers to analyze and design deep and shallow foundations within a single, automated workflow.

The software supports a wide range of foundation types and layouts, automatically manages finite‑element models and evaluates structural and geotechnical design requirements to support accurate, code‑compliant foundation design and transparent engineering documentation.

Simcenter S-Frame Foundation: 3D model of a concrete foundation with detailed rebar layout for slab and columns.

Confident foundation design across soil and structure

Simcenter S-Frame Foundation unifies structural and geotechnical needs for deep/shallow foundation design. It ensures reliable load transfers, empowering engineers to make informed decisions for robust, efficient foundations.

Reduced modeling and coordination effort

Automated finite‑element model generation and management minimize manual modeling work. Engineers can evaluate complex foundation layouts more efficiently while maintaining consistency as designs evolve.

Improved insight into foundation behavior

Visualization of soil pressures, reactions and governing checks allows engineers to identify critical areas such as uplift or stress concentrations, supporting more robust verification and design review.

Featured capabilities

Automated finite element model management

Simcenter S-Frame Foundation automatically generates and maintains the finite‑element model underlying each foundation design. As geometry or layout changes, the mesh is updated accordingly while remaining fully accessible for review and refinement, supporting accurate analysis without manual remodeling.

Simcenter S-Frame Foundation with automatically generated finite element mesh on a foundation surface.

Support for deep and shallow foundation types

The software supports analysis and design of a wide range of deep and shallow foundation types, including isolated and combined footings, strip and wall footings, mat foundations, piles and pile caps. It also accommodates complex geometries, steps and thickness variations within a single model.

Simcenter S-FRAME Foundation displays a contour plot of soil pressure (kPa) under a foundation, showing load distribution.

Linear and nonlinear foundation analysis

Simcenter S-Frame Foundation enables both linear and nonlinear analysis of foundation systems, allowing engineers to evaluate foundation behavior under different assumptions and load conditions. It also enables themto assess soil–structure interaction effects appropriate to the design scenario.

Simcenter S-Frame Foundation: 3D plot of Mx Top Wood Armer bending moments (kN*m/m) in a foundation slab.

Structural and geotechnical code checking

The software performs design checks against applicable structural and geotechnical requirements. Engineers can review detailed verification results, including intermediate values and governing checks, supporting rigorous assessment of foundation performance and code compliance.

Simcenter S-Frame Foundation: Flexural analysis of pad footings, showing stress distribution and structural performance.

Integration with superstructure analysis modeling tools

Simcenter S-Frame Foundation integrates with superstructure analysis tools by importing support locations, reactions and loading data. This enables consistent transfer of forces from the structural model to the foundation design and supports coordinated substructure–superstructure workflows.

Design input for a silo foundation, showing structural model, concrete code, rebar cover, geotechnical parameters, and analysis checks for comprehensive design.

Discover how others use Simcenter S-Frame Foundation

Select...

Simcenter S-Frame Foundation in buildings and commercial construction

In building and commercial projects, Simcenter S-Frame Foundation is used to analyze and design shallow and deep foundations supporting columns and walls. Engineers evaluate soil pressures, load transfer and structural demands to design safe, code‑compliant foundations for buildings of varying size and complexity.

Construction site with deep excavation, shoring, excavators, and drilling rig, showing active foundation work.

Frequently asked questions