Skip to main content

Demand Flow®

Siemens Demand Flow® optimizes chilled water systems to enhance comfort, cut energy costs, and sustain operational efficiency. This patented, automated solution leverages built-in analytics to reduce internal workload and extend equipment life for lasting value.

Beat your operational challenges with Demand Flow

A system that’s operating below peak efficiency is likely to cause energy waste and increase your costs. Poor system performance and failures can be caused by a flawed design or by poor operation and maintenance but also by global weather trends and unpredictable patterns. Whatever the cause, the impact is increased energy use and costs and can affect the comfort and productivity of occupants. Demand Flow for chilled water (CHW) systems is a holistic application of thermodynamic principles that quickly resolves operational issues. It was developed using our decades of experience in optimizing chilled water systems to solve your challenges.

A holistic Demand Flow approach to optimize your system

Demand Flow uses intelligent, powerful, and proven methods to enhance system performance, energy efficiency, and occupant comfort.

Minimalist digital illustration of a speedometer-style gauge with teal segments on a dark blue abstract background. The graphic includes a central needle, three small downward-pointing arrows above the gauge, and a grid of small dots to the right, suggesting performance, metrics, or progress tracking.

Reduce downtime

Reduces the risk of unexpected downtime, lowers costs, and extends your equipment’s expected lifespan.

Abstract illustration of branching arrows splitting from a single path, surrounded by small geometric shapes on a dark blue background, suggesting data flow or distribution.

Flexible application

Can be installed on any BACnet-compatible building automation system and chiller plant equipment without needing system shut down.

Minimalist illustration of a magnifying glass with a euro symbol in the center on a dark abstract background, suggesting financial analysis or cost insights.

No hidden costs

Siemens owns Demand Flow so can guarantee no hidden licensing fees.

Minimalist illustration of three labeled horizontal bars (“A,” “B,” and “C”) arranged in a list, with downward arrows above on a dark abstract background, suggesting ranking or prioritization.

Reduce energy consumption

Delivers immediate energy savings of up to 40% per year and payback period of around three years.

Minimalist illustration of a stopwatch with a bar chart inside, surrounded by small dots and upward arrows on a dark abstract background, suggesting performance tracking or efficiency.

Extend equipment lifespan

Increased deliverable tonnage provided by Demand Flow results in more redundancy. Reduced run-time means less maintenance and wear and tear.

Minimalist illustration of a vertical block with flowing wave lines extending outward, on a dark abstract background with small arrows and dots, suggesting movement or energy flow.

Improve indoor environmental quality

Increases occupant comfort and offers more effective humidity control. It requires less energy to deliver potentially colder chilled water temperatures.

Minimalist illustration of a horizontal arrow passing through circular shapes on a dark abstract background, suggesting continuous flow or streamlined process.

Simplify system operation

Sequencing chillers in Siemens Demand Flow is typically lead/lag based on run-hours, which can be customized for intuitive sequencing of equipment and improved system reliability and control.

Full support throughout your sustainability journey

Our experts guide your energy efficiency and decarbonization journey. IoT-based monitoring increases process transparency. Continuous data insights reveal savings potential and optimization measures. Our four-step approach ensures long-term efficiency and sustainability.

Illustration of a worker in a high-visibility jacket using a laptop, with connected dashboards showing charts, gauges, and monitoring data on a dark abstract background, suggesting real-time system monitoring.

Monitor

Knowledge of energy and cost saving potential

Desktop monitor displaying rising line graphs and performance trends, with connected icons and arrows on a dark abstract background, suggesting data analysis and growth tracking.

Diagnose

Detailed implementation concept and business models

Vertical bars with a rising arrow above them and a nearby gauge icon on a dark abstract background, suggesting performance improvement or growth.

Optimize

Increased performance, reduce cost, and risk

Gear encircling industrial buildings, with a circular arrow and a small infinity symbol icon, suggesting continuous optimization or lifecycle management.

Sustain

Assure highest performance and maximize cost savings

Stylized photo collage in an “X” shape showing two people walking through a modern corridor with curved architectural lines and purple-blue lighting.

Building X - Leap into the future of buildings

Accelerate the speed at which you achieve your goals with a suite of AI-enabled applications and an open platform to create maximum connectivity that will future proof your buildings.

  • Enhance user experience
  • Improve your performance
  • Create a sustainable future

Learn more about Building X

Our sustainability solutions in action

Dubai skyline in sunrise
WAFI Mall, Dubai

Technology ensures energy-efficient operation of HVAC

Optimize energy efficiency for WAFI Mall Dubai with Siemens’ Desigo CC and demand flow technology - achieving 35% energy savings and 30% lower operating costs for the large-scale development.

Modern multi-story office building with curved glass facades and reflective windows, viewed from a low angle. The structure features layered balconies, a central glass tower, and a skylit roof, with small trees and landscaping visible in the foreground.
Dubai Airport Freezone Authority, C

These buildings fulfill a vision

41% cost savings in electricity and water consumption in 2017

Facility Improvement Package and Energy Monitoring with Navigator

Chiller plant efficiency improvement with Demand Flow®

Aerial view of an industrial facility with multiple large warehouse buildings, parking areas, and access roads, surrounded by trees, grassy areas, and nearby water features.

NKC, Manufacturing, Sweden

20% yearly return on investment over 5 years; Building performance monitoring and optimization services; Energy Performance Contracting