Skip to main content

Safety extra low-voltage converters

Discover reliable safety extra low-voltage converters for secure electrical installations, ensuring optimal protection and performance in various applications.

Safe and efficient low-voltage systems

Designed for flexible and reliable automation, these extra low-voltage systems use innovation to meet the needs of robotics, automation technology, intralogistics and door control applications.

SIMOTICS E offers:

  • Two brushless DC motor concepts (internal and external rotor) that deliver high-power density with operation and long service life.
  • Gearbox solutions (planetary, angled and spur) configured with SIMOTICS E motors to create a perfectly harmonized drive system.

SIDOOR offers:

  • Single button commissioning that automatically and precisely calibrates door dimension and weight.
  • Customized modification, motor-assisted movement of heavy doors and door system data analysis.
A promotional image for safety extra-low voltage converters, featuring a product called Sidoor AT40 relay control.

Frequently asked questions

Discover the possibilities