SIPROTEC VSIPROTEC Vは変電所の保護と制御を仮想化して、1台のサーバーで最大60個のIEDまで拡張できます。IEC 61850に準拠したSIPROTEC 5アルゴリズムに基づいて構築されており、サイバーセキュリティと持続可能性を強化しながら運用を簡素化します。
SIPROTEC 7VE85SIPROTEC 7VE85は、発電機と電力システムの安全な同期を保証します。重複したハードウェアと2つの異なる測定アルゴリズムによるマルチチャネル冗長性により、高い信頼性が得られ、系統的なエラーが回避されます。
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。
SIPROTEC 7VU85SIPROTEC 7VU85高速バスバー転送装置は、コストのかかるシャットダウンを防ぎます。最大10msの超高速スイッチング時間で自動的に電力を転送し、プロセスの継続性と機器の安全を確保します。
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。