SIPROTEC 7SK82SIPROTEC 7SK82は、小型から中型のモーターにコスト最適化されたコンパクトな保護を提供します。強力な機能が過負荷や短絡を防ぎます。爆発の激しい環境での使用にはATEX認証を取得しています。
SIPROTEC 7SK85モジュール式のSIPROTEC 7SK85は、爆発性の環境にあるものを含め、あらゆるサイズのモーターを保護します(ATEX認定済み)。柔軟で拡張可能なI/Oとコンフォーマルコーティングにより、安全性と高可用性が保証されます。
SIPROTEC 7UM85モジュール式のSIPROTEC 7UM85で発電機と発電所ユニットを保護してください。すべての主要な保護機能、SIL2認定の逆保護、爆発環境でのATEX認証を統合しています。
SIPROTEC 7SX800SIPROTEC 7SX800ユニバーサルリレーは、中電圧グリッドのフィーダー、ライン、モーターを保護します。このコンパクトで費用対効果の高いこのデバイスは、初心者にもプロにも強力で実証済みの保護を提供します。
SIPROTEC 7SX82SIPROTEC 7SX82ユニバーサルリレーは、配電網のほとんどの保護、制御、自動化タスクをカバーします。支払いは適用した分だけなので、デバイスのばらつきを減らし、投資と運用コストを最適化できます。
SIPROTEC 7SY821つのデバイスで、MVアプリケーションの保護、自動化、制御を行います。特許取得済みのユニバーサルLPIT入力により、デバイスのばらつきやスペアパーツを最小限に抑え、ライフサイクル全体の柔軟性を確保します。
ReyrolleReyrolle 7SR57Reyrolle 7SR57モーター保護装置は、幅広い機能と標準IEC 61850イーサネットを提供します。フルレンジの電源と引き出し可能な設計により、在庫管理とメンテナンスが簡単になります。
ReyrolleReyrolle 7SR105Reyrolle 7SR105数値リレーは、包括的なモーター保護、監視、計装、および計測を提供します。その一体型ソフトウェアパッケージは、設置、配線、エンジニアリング時間を短縮します。
ReyrolleReyrolle 7SR17Reyrolle 7SR17ロー数値リレーはモーター保護を内蔵しています。4つの電流入力、オプションの電圧入力、および最適な温度監視と始動監視のためのRTDインターフェースを備えています。
SIPROTEC 7SK80SIPROTEC 7SK80リレーであらゆるサイズの非同期モーターを保護してください。その柔軟な保護機能により、最大20のカスタム機能を作成できます。また、統合されたプログラマブルロジック(CFC)により開閉装置の自動化が可能になります。
SIPROTEC 7SK81SIPROTEC 7SK81は、あらゆるサイズの非同期モーターを保護する多機能リレーです。低電力変流器用に設計されており、幅広い一次電流範囲(20A〜2500A)に対応しているため、柔軟で経済的な導入が可能です。