SIPROTEC VSIPROTEC Vは変電所の保護と制御を仮想化して、1台のサーバーで最大60個のIEDまで拡張できます。IEC 61850に準拠したSIPROTEC 5アルゴリズムに基づいて構築されており、サイバーセキュリティと持続可能性を強化しながら運用を簡素化します。
SIPROTEC 7SL82SIPROTEC 7SL82は、MV/HVシステムにコンパクトでコスト最適化されたラインディファレンシャルと距離保護を提供します。強力な機能、19msでの3極トリッピング、コンフォーマルコーティングにより安全性を確保しています。
SIPROTEC 7SL86SIPROTEC 7SL86 combines differential and distance protection for lines and cables up to 6 ends. Ensure high availability with 9ms tripping, flexible I/O, and conformal coating for reliability in extreme environments.
SIPROTEC 7SL87SIPROTEC 7SL87: Combined differential & distance protection for lines up to 6 ends. Delivers fast 1-pole tripping (9ms), interoperability with SIPROTEC 4/5, and high availability via conformal coating.
SIPROTEC 7SX82SIPROTEC 7SX82ユニバーサルリレーは、配電網のほとんどの保護、制御、自動化タスクをカバーします。支払いは適用した分だけなので、デバイスのばらつきを減らし、投資と運用コストを最適化できます。
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。
SIPROTEC 7SD82SIPROTEC 7SD82 provides compact, cost-optimized line differential protection for medium- and high-voltage systems. It ensures safety with 3-pole tripping in 19 ms and high availability via conformal coating.
SIPROTEC 7SD86The modular SIPROTEC 7SD86 provides line differential protection for medium and high-voltage lines. It ensures fast 3-pole tripping (9 ms) and high availability with standard conformal coating.
SIPROTEC 7SD87The SIPROTEC 7SD87 provides selective differential protection for lines and cables with up to 6 ends. It delivers 1- and 3-pole tripping in 9ms and features conformal coating for highest availability in extreme conditions.
SIPROTEC 7SX82SIPROTEC 7SX82ユニバーサルリレーは、配電網のほとんどの保護、制御、自動化タスクをカバーします。支払いは適用した分だけなので、デバイスのばらつきを減らし、投資と運用コストを最適化できます。
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。
SIPROTEC 7SD80SIPROTEC 7SD80は、最大24kmまでの電力ケーブルと架空線を選択的に保護します。これにより、すべてのスターポイント構成で、通信障害が発生した場合でも、迅速で選択的なトリップが保証されます。
SIPROTEC 7SA82SIPROTEC 7SA82は、中電圧および高電圧システムにコスト最適化されたコンパクトな距離保護を提供します。最小19ミリ秒のトリップ時間と標準のコンフォーマルコーティングにより、信頼性が高く高速な動作を保証します。
SIPROTEC 7SA86SIPROTEC 7SA86回線用のモジュール式距離保護。9ミリ秒で高速かつ選択的な3極トリッピングを実現します。その柔軟なI/O構造と標準のコンフォーマルコーティングにより、信頼性が高く、未来志向の保護と高可用性が保証されます。
SIPROTEC 7SA87モジュール式のSIPROTEC 7SA87は、高圧線の距離保護を提供し、1極または3極のトリッピングを最低9ミリ秒で実現する保護、制御、自動化の未来志向のソリューションを可能にします。
SIPROTEC 7SX82SIPROTEC 7SX82ユニバーサルリレーは、配電網のほとんどの保護、制御、自動化タスクをカバーします。支払いは適用した分だけなので、デバイスのばらつきを減らし、投資と運用コストを最適化できます。
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。
SIPROTEC 7SJ86The SIPROTEC 7SJ86 provides modular backup overcurrent protection for line devices. Its flexible I/O and DIGSI 5 tool deliver future-proof control, while standard conformal coating ensures high availability.
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。
SIPROTEC 7VK87モジュール式のSIPROTEC 7VK87は、未来志向の保護、制御、自動化により、信頼性の高いサーキットブレーカー管理を提供します。標準のコンフォーマルコーティングにより、極端な環境条件でも最高の可用性が保証されます。
SIPROTEC 7SX85SIPROTEC 7SX85モジュラーユニバーサルリレーは、3極トリッピングのすべての保護、制御、自動化タスクを処理します。その豊富な機能ライブラリにより、適用した機能に対してのみ支払いが発生します。