Passer au contenu principal

Modular production

Adapt efficiently to new requirements by leveraging the benefits of modular production with Module Type Package (MTP).

Why modular production with Module Type Package (MTP)?

Because modular automation with self‑sufficient, plant‑tested modules offers numerous advantages: they enable companies to act more flexibly, respond faster to individual customer needs and rearrange or reconfigure components and modules. With MTP, just plug & produce without changing the basic structure of your system, reprogramming processes or installing drivers.

Principaux avantages

50% Cut time‑to‑market

With MTP, time‑to‑market in modular production can be reduced by up to 50%: Prefabricated modules are easily integrated into the process control system and can be effortlessly scaled, reducing overall product development time.

70% Reduce engineering effort

MTP reduces the engineering effort for building process plants by up to 70%: users can independently run a proof of concept, adapt the system to their processes, and connect modules to different PLCs, HMIs/SCADAs, or DCSs.

80% Increase flexibility

Modularization significantly increases your flexibility by up to 80%: modular units can be reused or simply exchanged with no additional engineering effort. Plus, with MTP, you're not bound to machines from specific manufacturers.

MTP enables open, modular process automation

Experience plug & produce at its best with modular production based on the NAMUR NE 148.

Notebook displaying SIMATIC MTP Studio with TIA Portal project data, process diagrams, and PEA module configurations for creating and validating MTP files.

OEM / Module layer

TIA Portal and SIMATIC MTP Studio enables creation and visual validation of PEAs based on TIA Portal projects with STEP 7 and WinCC Unified. Standardize process control with the Control (CFL) or Process (PFL) Function Library.

Machine integration and orchestration with MTP

System integrator / Process Orchestration Layer

Orchestrate your processes with SIMATIC MTP Integrator for WinCC Unified for line integration and SCADA supervisory or use the  process control systems  SIMATIC PCS neo for DCS solutions.

Closeup of a face with glasses with overlay of plant data

Engineering software for the entire lifecycle

The COMOS software solution completely integrates all process sequences throughout the entire lifecycle. This means that using modularized engineering can drastically reduce over- and under-engineering.

Industrial plant with digital overlay and a person analyzing process data charts reflected in their glasses.

Digital applications and services

Leverage the hidden potential in your engineering, process, diagnostic, and event data with our applications and digital services to ensure uptime, improve processes, and manage operations.

512f4bbd-012a-4d12-92fb-b795bbd14086-UC-Cluster-Standardization-Solution-Machine-engineering-frame-broad-1920x1080

Plug & Produce with MTP

MTP packages with integrated process pictures can be imported and orchestrated into line supervision or higher‑level process control systems such as SIMATIC PCS neo and SIMATIC WinCC Unified. Explore video links in the text.

plant-expansion-with-modular-engineering-1280x720

Fast MTP-based modular plant expansion

With COMOS, TIA Portal, and SIMIT, the module/plant builder delivers a pre-tested, fully automated, and executable module to the plant operator. This ensures faster commissioning and an error-free start-up at the customer’s site.

Discover how others use Module Type Package (MTP)

Siemens drives modular production forward at the Smart Automation Test Lab in Karlsruhe, together with partners like Merck KGaA and machine manufacturer GEA. Their shared goal: making MTP the industry standard for machine platform communication.

Merck puts modular plant to the test

Merck KGaA relies on fast batch changes to respond to market conditions and uses modularization to flexibly upgrade its plants, as proven in a joint pilot project with Siemens focused on modular automation.

Our response to Industrie 4.0 is modularization.
Christian Schäfer, Head of the Automation Technology team, Merck KGaA

GEA & Siemens: Process expertise always included

GEA Group AG has implemented the Module Type Package (MTP) at its Oelde site to standardize communication between process modules. Modular production involves standardized, pre-automated modules with appropriate intelligence, allowing easy addition or rearrangement. We demonstrate how Siemens enables industry wide standardized machine integration, unlocking new efficiency and scalability potential - supported by the Siemens Industrial Copilots for machine builders as well as MTP-Studio, SIMIT, Digital Twin, and additional solutions for plant operators. Using the GEA Separator as an example, we show how this integration principle works in CPG and can be seamlessly transferred to other industries.

End customers benefit from both increased flexibility and a substantial reduction in time and costs spent on engineering and commissioning or on production or process adjustments.
Uwe Boerner, Siemens Global Account Manager for GEA, Siemens AG

Masco Group Automation | First time right: standards increase efficiency, quality, flexibility

The Italian pharma, biotech, and life science OEM needed to reduce time-to-market, standardize engineering, and ensure seamless integration of modular skids. Masco implemented WinCC Unified with MTP, TIA Portal, and digital twin simulation via SIMIT.

Key results:

  • Time-to-market and engineering specialists both reduced by 20%.
  • 100% flexibility and compatibility across 8,000 units.
  • Plug-and-produce integration into any SCADA or DCS environment.
MTP simplifies integration with higher-level systems, enabling reuse of PEA-level work in POL. This cuts costs, saves time, and reduces errors - giving MGA a strong edge over traditional competitors.
Saverio Mottana, CEO of Masco Group Automation, Masco Group Automation