Skip to main content
Process Simulate

Process Simulate X Value Based Licensing

Scale your Process Simulate X deployment with value-based licensing and flexible add-ons. Configure the right mix of manufacturing simulation capabilities for your teams to optimize process planning, virtual commissioning and production validation.

How value-based licensing works

Process Simulate X uses the same Value Based Licensing framework as NX X Manufacturing. Rather than requiring a separate licensing model, Process Simulate X capabilities are available through the shared NX X Manufacturing Value-Based Licensing pool, giving you flexible access to both manufacturing simulation and part manufacturing applications.

With that, you can mix and match Value Based Licensing with purchased add-on licenses, which are available in packs of 25, 50, and 100, and are integrated with NX X Manufacturing packs, allowing for optimized purchases from a common pool. Extend the value of your manufacturing simulation solutions with value-based licensing, which uses a shared pool of "tokens" to provide on-demand access to extend your manufacturing simulation and engineering functionality.

1. Purchase a token pack
Choose from 25, 50, and 100-token bundles based on your team’s needs.

2. Access advanced features
Launch add-on capabilities when you need them, such as manufacturing simulation for robotics or human, AI-powered simulation, among more.

3. Consume tokens while in use
Tokens are only used while an add-on functionality is active.

4. Return tokens to the pool
When finished, tokens are automatically returned for others to use.


Simple, efficient, and cost-controlled. No separate purchases required.

Buy Process Simulate X Value Based Licensing

Using Process Simulate X Value Based Licensing, access manufacturing simulation capabilities, such as:

  • Assembler
  • Limitless Robotic Simulation*
  • Commissioning*
  • Human
  • Human Advanced Analysis
  • Human Motion Capture
  • CAD Interface Package
  • OLP Controllers* (per controller)
  • Automatic Path Planner
  • Cables
  • VR Analyze
  • Roller Hemming*
  • ARC Welding*
  • Material Handling*
  • Simulation Copilot

Optional High-Value Add-ons:


* Requires a Process Simulate X Standard or Advanced license as a prerequisite.


Value Based Licensing enables flexible pricing with options designed to scale with your team. Tokens are assigned to a user only when the relevant capability is invoked and they are returned to the pool upon closing the applications. While pulling VBL tokens from the pack requires an online connection, they can then be used in an offline mode.

Why teams choose value-based licensing

Reduce cost and eliminate waste

Avoid over-purchasing add-ons. Pay only for the capabilities you actively use.

Expand access across your team

Enable more manufacturing simulation engineers to leverage advanced tools without the need to assign dedicated licenses for every team member.

Scale instantly with your needs

Access additional capabilities on demand with a flexible, usage-based model - no procurement delays or complex upgrades.

Unify your engineering toolset

Extend the value of your Process Simulate X purchase with a wide range of integrated functionality.

A robotic arm is shown in a factory setting, likely used for automation and precision tasks.

Process Simulate X products

Compare features of Process Simulate X products side-by-side.

Explore related products

Man using CAD software to design an automated factory with robotic arms and conveyor belts.

Process Simulate X Advanced Trial

Discover the Process Simulate X Advanced trial on the cloud. Try free for 30 days.

Deepen your Tecnomatix knowledge

Customer support

We offer comprehensive customer support for all Tecnomatix products. Get in touch with us today.

Tecnomatix blog

Keep up with the latest news and highlights for Tecnomatix software.

Tecnomatix community

Join the conversation and get answers to all of your Tecnomatix software questions.