Skip to main content
System-level virtualization

Veloce addresses hyperscaler-PCIe composite device

Veloce PCIe composite device (PCD) plays a pivotal role in enabling a thriving hyperscaler ecosystem in partnership with Arm. Built with in-house expertise, PCD empowers hyperscalers by utilizing multi-function device (MFD) capabilities, ensuring rapid success in validating their pplatforms.

Why Use Veloce for Hyperscaler?

Arm customers operate in a highly customizable environment where they can integrate various intellectual property (IP) components with Arm Compute Subsystems (CSS). However, ensuring seamless interoperability with standard software presents a significant challenge. To tackle this, customers require a robust and qualified verification solution that consolidates all aspects of the integration into a single, comprehensive view, allowing them to focus on developing their unique design.

The Veloce PCIe composite device (PCD) was developed to address these verification challenges. It integrates multiple VirtuaLAB interface solutions, including PCIe, NVMe and the Arm Compliance Suite, into a single product. A unified protocol analyzer view of multiple interfaces gives users a system-level view of the CSS interfaces, giving the user immediate confidence by viewing bottlenecks, unusual delays and performance limitations. PCD simplifies the verification process of design integration with Arm CSS, chiplets and complex systems-on-chip (SoCs), providing an efficient and streamlined workflow.

Veloce PCD is the solution that allows the Arm Compliance Suite (ACS) to run efficiently and provide complete intuitive visibility of any issues. Notably, this is the same framework used by Arm to validate its own platform, ensuring that customers adopting Veloce PCD are leveraging an industry-proven solution.

Veloce PCD offers a verification-ready environment co-developed with Arm, enabling hyperscalers to conduct thorough verification with minimal effort. Customers can seamlessly integrate their design, bring up the entire CSS and commence software testing immediately.

Veloce PCD features:

  • Configurability – Adaptable to various customer needs
  • Speed – Accelerates verification and testing processes
  • Comprehensive Solution – A one-stop shop for verification
  • Low Power – Efficient energy consumption for large-scale deployments
  • Scalability – Easily integrates into extensive cluster environments

Related resources

Ready to talk to someone today?

Our product and sales teams are standing by to answer your questions.

Get in touch with our sales team 1-800-547-3000 or 1-503-685-8000

Email: eda.sales.sisw@siemens.com

Join the IC design community

Join the discussion on new topics, features, content and technical experts.

Support center

The Siemens Support Center provides you with everything in one easy-to-use location – knowledgebase, product updates, documentation, support cases, license/order information and more.

EDA consulting

Helping you achieve maximum business impact by addressing complex technology and enterprise challenges with a unique blend of development and design experience and methodology expertise.