Skip to main content

One CNC concept for all machining technologies

Boost your production efficiency with a single, consistent CNC platform and user interface for most machining technologies and handling tasks. SINUMERIK integrates machining, additive manufacturing, and CNC robotics – for transparent digital end-to-end processes, easy training and job preparation.

Fit for the future of machining

SINUMERIK is the base for future-proof, state-of-the-art manufacturing.

From standard machining operations to turn-mill/mill-turn operations, SINUMERIK offers a unique, integrated system package – with consistent workflows at the machine, the programming station, and in production planning.

For free-form surfaces, maximum performance and innovative CNC functions ensure the best possible surface quality even with optimized cutting time.

Multi-axis additive manufacturing and CNC robotics enable innovative, sustainable machine concepts and manufacturing strategies – always with the familiar SINUMERIK user interface.

And: Thanks to Open Architecture, SINUMERIK can implement virtually any technology – ideal for multitasking machine tools that use multiple manufacturing strategies!

Turn-milling of a circular pocket on a milling machine tool

Master all machining technologies with one CNC

Simplify manufacturing with various technologies!

From shop floors to industrial manufacturers: Production facilities now can extend their capabilities beyond core machining technologies – with a single CNC system and without adding complexity to operation or programming.

Deploy operators flexibly across different machines!

You can now flexibly deploy your operating personnel to machines with various machining technologies thanks to the seamless operating philosophy of SINUMERIK.

Learn one, master all!

Learn one SINUMERIK machining technology — and apply the same operating and programming principles across the rest.

Turning, Milling, Drilling – the core technologies

SINUMERIK Operate delivers consistent operation and programming across all core machining technologies, including integrated turn-milling and mill-turning.

  • Benchmark usability with DIN/ISO, cycles, graphic and JobShop programming, geometry computer, DXF reader and measuring cycles
  • Easy job preparation with Run MyVirtual Machine
  • CAD/CAM integration, virtual training and advanced options for high-end demands
CNC lathe machining a cylindrical metal workpiece, with coolant spray and cutting tools in action

Mold making - machining of free-form surfaces

Free‑form surface machining is a challenge for any CNC. With SINUMERIK you achieve maximum computational performance and unrivaled precision.

  • Innovative control functions like intelligent path control and adaptive feed optimization
  • Intelligent options, e.g. MDynamics, Top Surface, and Top Speed
  • Designed to deliver superior surface quality in minimal machining time!
Roughing of a complex mold in a 5-axis machining center

Additive Manufacturing in a machine tool environment

A SINUMERIK CNC facilitates multiaxial additive manufacturing while using familiar operation and programming methods, helping machining companies move toward the shopfloor of tomorrow. In NX CAD/CAM, additive and cutting processes are integrated equally, enabling use as a standalone machine technology or within multitasking and multi-technology systems.

A promotional image for the additive manufacturing industry featuring a futuristic design and a 3D printed object.

All variations of grinding

SINUMERIK offers a wide range of onboard CNC resources for grinding applications. Core functions such as "Oscillation", "Dressing", and "Fast delete distance to go", plus tools for creating application-specific user interfaces, help users implement requirements quickly, with minimal effort and no system breaks.

CNC machine tool grinding a joint prosthesis

CNC robotics

CNC robotics for handling and machining from a single source

SINUMERIK-controlled robots automate handling tasks and perform machining operations. They are programmed and operated just like standard SINUMERIK machining.

A multi-axis robot bearing the Siemens logo is machining a steel workpiece

Additional technologies with SINUMERIK

Fundamental and seamless system advantages

SINUMERIK’s open architecture and unique features let machine builders implement almost any technology, from laser cutting to tape laying. OEMs can integrate their own functions, while the single-source automation portfolio simplifies engineering, service, and spare parts. Machines also integrate easily into production lines and IT systems.

SIMATIC WinCC Unified ResCon Visual certified