Skip to main content

CIGRE 2026

August 23-28, 2026 | Paris | France

Booth A164, Level 1

Palais des Congrès de Paris | 2 Place de la Porte Maillot 75017 Paris

Technology to accelerate grid transformation

The global need for secure, affordable, resilient, and sustainable energy has never been more critical, as electricity demand grows exponentially. Artificial intelligence and machine learning are driving unprecedented data center expansion, with electricity consumption projected to double by 2030.

Facing this exponential demand, here are some examples of how our Siemens offering adds value to customers:

  • +20 % grid capacity, up to 40 % lower investment costs with Gridscale X
  • Up to +30 % usable grid capacity before CAPEX with Electrification X
  • 20 % lifecycle savings, 80 % less copper, up to 50 % CO₂e reduction with SIPROTEC V
  • Proven CO₂ and resource reductions with blue GIS
  • Up to 70 % reduction in maintenance costs and 38 % in remote-access  
    savings with RUGGEDCOM

We combine real and digital worlds to scale capacity, modernize infrastructure, and boost satisfaction, ensuring grid stability despite growing complexity.

Let's shape the future together – join us at CIGRE.

Explore our highlight topics

Get your free ticket now

Your free ticket for CIGRE 2026 | August 23-28
Visit us at Booth A164, Level 1