Skip to main content

Download the product brochure here

Learn more about this product’s features and capabilities.

Why IE FC 180 2X2 RJ45 Plug SMART?

This standard interface metal connector, with 180-degree outlet, is suitable for 2x2 industrial Ethernet cables, with transmission speed of 10/100 Mbit/s. It enables three-step quick installation. The stainless-steel spring ensures fast and reliable on-site connection. Error-proof wiring design features color markings and observation holes at the wiring terminals to effectively avoid wiring errors.

Featured capabilities

All-metal housing

The all-metal housing  resists electromagnetic interference, ensuring smoother communication.

ie-fc-180-2x2-rj45-plug-smart-all-metal-housing-promo-640x480

Gold-plated pins

To effectively reduce contact resistance during connection and enhance conductivity, a layer of gold plating covers the  surface of each pure-copper pin.

ie-fc-180-2x2-rj45-plug-smart-gold-plated-pins-promo-640x480

Get started