Skip to main content

Why Vision Connector?

Vision Connector gives you the advantage of connecting to industrial ethernet cameras and transferring the acquired data via high-speed interface to Siemens Industrial Edge applications. The acquired image data can be ingested by AI Inference Server or other Siemens Industrial Edge applications.

The integrated UI simplifies camera setup and configuration, reducing integration effort so teams can focus on developing and scaling their vision applications.

Visual-Industrial-AI-Suite-with-text original

Peamised eelised

Connect Multiple Industrial Cameras

Vision Connector enables reliable connectivity to one or more industrial Ethernet cameras on Siemens Industrial Edge, allowing scalable image acquisition for a wide range of vision applications.

High‑Speed Image Ingestion

Provides a high‑speed ZMQ interface that transfers image data efficiently to Industrial Edge applications such as AI Inference Server, supporting responsive and data‑intensive vision workflows.

Easy Setup and Configuration

Its integrated UI allows fast setup of cameras, auto‑discovery, parameter adjustments, and live previews—reducing integration effort and simplifying maintenance for engineering teams.

Featured capabilities

Connect Industrial Ethernet Cameras

Vision Connector enables direct connectivity to industrial Ethernet cameras on Siemens Industrial Edge. It supports single- and multi‑camera setups, allowing devices to detect, register, and communicate with cameras over the production network using standardized industrial protocols.

Connect Industrial Ethernet Cameras

Configure Detailed Camera Parameters

Supports fine‑grained control of key camera parameters, including frequency, resolution, pixel format, exposure time, image height, and width. PTP synchronization allows precise timing for multi‑camera setups in advanced vision applications.

Configure Detailed Camera Parameters

Import & Export Camera Configurations

Camera setups - including all parameters - can be exported for reuse or imported to accelerate deployment across devices. This supports standardized setups, easier replication, and reduced commissioning time for multi‑device installations.

Import & Export Camera Configurations

Getting started with Vision Connector

Select...

Whats included?

A subscription for Vision Connector Siemens Industrial Edge App entitles you to:
Create one (1) single instance of this Industrial Edge App on one Industrial Edge Device

Discover how others use Vision Connector

a car in production, surounded by robots

Real-time weld checks with AI in Automotive

Audi uses its own AI models to detect cracks in the press shop and weld splatter in the body shop. The challenge was to deploy these AI models on the shop floor in a way that is easy, scalable, and maintainable. With Siemens Industrial Edge and the Industrial AI Suite, Audi now benefits from a comprehensive AI infrastructure solution that integrates seamlessly into its automation environment.

Select...

AI-Powered Vision Inspection Across Automotive Production

Automotive manufacturers require fast, reliable image acquisition to support inline quality inspection across body shop, press shop and assembly environments. Vision Connector enables direct connectivity to industrial cameras on Siemens Industrial Edge — with standardized configuration, multi-camera support and high-speed image transfer to AI Inference Server for real-time defect detection.

DI Automotive Web Visual

Frequently asked questions

Get started