---
title: "SIMOTICS S-1FK2/1FT2 servomotors – precise motion control | Siemens"
description: "SIMOTICS S-1FK2 and 1FT2 servomotors combined with SINAMICS S120/S220 deliver precision, flexibility and reliability for demanding motion control."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/en-us/products/simotics/s-1fk2-1ft2/dimc-b10125-01-7600-ws-sinamics-family-144"
url: "https://www.siemens.com/en-us/products/simotics/s-1fk2-1ft2/"
canonical: "https://www.siemens.com/en-us/products/simotics/s-1fk2-1ft2/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/lCgqCPewTCn7O6mNJ0Mkv/en-US/simotics-s-1fk2-and-s-1ft2-products-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI MC"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T11:59:30.761Z"
word_count: 687
reading_time_minutes: 3
links_count: 25
images_count: 9
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "SIMOTICS S-1FK2 ",
  "url": "https://www.siemens.com/en-us/products/simotics/s-1fk2-1ft2/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Electric motors",
          "@id": "https://www.siemens.com/en-us/products/simotics/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "SIMOTICS S-1FK2 and S-1FT2",
          "@id": "https://www.siemens.com/en-us/products/simotics/s-1fk2-1ft2/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI MC"
      }
    ]
  }
}
```

SIMOTICS S-1FK2/1FT2 servomotors – precise motion control | Siemens

# SIMOTICS S-1FK2

Compact, highly dynamic servomotors for industrial motion control. These motors deliver high power density and triple overload capability for demanding applications.

![Two metallic-gray rectangular mechanical components with circular faces appear against a dark background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2In14Nu24iWVXkGBeE3Zje/en-US/simotics-s-1fk2-and-s-1ft2-products-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Configure & Order](https://mall.industry.siemens.com/spice/cloudcm/dashboard?caller=SPC&nodeId=10007373)

## Why SIMOTICS S-1FK2 and 1FT2?

SIMOTICS S-1FK2 and S-1FT2 with SINAMICS S120/S220 deliver precise, flexible motion control. S-1FK2 offers a compact design and high dynamics for fast acceleration and accurate positioning in space-critical setups. S-1FT2 provides higher inertia and robust stability for heavy loads. Rotatable connectors, prefabricated cables and seamless SINAMICS integration enable quick commissioning.

![A device bearing the SIEMENS wordmark has a shaft-like component extending from its left side, against a green background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2XguaOs83wUVYIPUDhEeyJ/en-US/6e754972-f0b1-4af4-b5b8-235ffb322af5%20-%20p-d211-xx-01326v-transparent-bg-mhero-1280x720.png?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

### Accelerate machine cycles

High dynamic performance and low inertia enable rapid acceleration for fast precise positioning in packaging handling and production.

### Maximize performance with the right inertia class

The SIMOTICS S-1FK2 and S-1FT2 series offers 3 tailored inertia ranges — low, medium and high inertia — providing the right balance of acceleration capability, stability and control performance for any task and machine design.

### Simplify integration and commissioning

Rotatable plug connectors with SPEED-CONNECT, robust DRIVE-CLiQ interfaces and the electronic motor nameplate enable fast mounting, seamless SINAMICS S120/S220 connectivity and efficient commissioning.

## Key specs

[View all specs](https://sieportal.siemens.com/en-ww/products-services/10007373?tree=CatalogTree)

<table><tbody><tr><td><p><b>Product series</b></p></td><td><p>SIMOTICS S-1FK2 (CT, HD, HI)</p></td><td><p>SIMOTICS S-1FT2 (CT, HD)</p></td></tr><tr><td><p><b>Cooling</b></p></td><td><p>Natural cooling</p></td><td><p>Natural cooling; Forced ventilation</p></td></tr><tr><td><p><b>Rated Power</b></p></td><td><p>0.26 - 7.1 kW</p></td><td><p>0.26 – 15.7 kW</p></td></tr><tr><td><p><b>Rated speed</b></p></td><td><p>up to 6,000 rpm</p></td><td><p>up to 6,000 rpm</p></td></tr><tr><td><p><b>Rated torque</b></p></td><td><p>34.5 Nm</p></td><td><p>0.4 – 58 Nm</p></td></tr></tbody></table>

## Featured capabilities

### Maximize precision in every motion task

High‑resolution encoders, low torque ripple and a highly dynamic motor design enable smooth operation, accurate positioning and excellent process quality across applications from machine tools to handling and packaging.

![Gray and black electrical equipment with screen/button controls and motors sits on reflective surface against dark blue.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/59eooYTXmW0fus07Z4GGJK/en-US/0def674b-e757-4d51-aea6-9986835724d9%20-%20p-d011-xx-01555v_large.jpeg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

### Integrate with SINAMICS S120/S220

Two-cable connection with DRIVE-CLiQ feedback on the signal connector delivers seamless control and diagnostics.

![Gray industrial control equipment is connected by white and green cables and marked SINAMICS, SIEMENS, and SIMOTION D.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3Tb5uHx1yZdbhM3SiUxEGC/en-US/a74bb9c2-a163-4ce7-a6ab-673789055a6c%20-%20S120-drive-cliq-connections_original.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

### Connect fast with rotatable connectors

Rotatable metallic round connectors and SPEED-CONNECT enable flexible routing and secure repeatable assembly.

![A coiled orange cable, a black connector with metallic prongs, and a cylindrical fitting with silver details are shown.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3z845KR076FiBM8e34LkjK/en-US/fcbf8d3b-7367-4c87-b166-eb14a15cea54%20-%20p-d211-xx-00346v_large.jpeg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

## Discover how others use SIMOTICS S-1FK2

## Dallan S.p.A. | A fully electric roll forming system

Italian machine manufacturer Dallan is set to deliver its first fully electric roll forming machine. This machine illustrates the challenges involved in switching from hydraulics to an electric mode and the advantages this delivers. Learn more about the role Siemens technology played in the process.

[Read](https://references.siemens.com/en/reference/dallan-siemens-arrivederci-hydrauli?id=43736)

![Yellow and gray/silver machinery, including yellow arm- or claw-like mechanisms, is in a factory with other machines.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1UIwwOTE47TXacgiz9jqNd/en-US/f646d822-9956-4db8-8691-268062859901%20-%20Dallan-Coil_original.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Frequently asked questions

### Product details

* Catalog [SINAMICS S120](https://downloads.ctfassets.net/17si5cpawjzf/5k8fnoZuKIHc0KA182qk9O/15ddb20b090f5e374322d0b58399de71/motion-control-drives-D21-4-complete-English-2023-12.pdf)
* SiePortal | [Product overview](https://sieportal.siemens.com/en-ww/products-services/10007373?tree=CatalogTree)
* Brochure | [SINAMICS variable frequency drives](dimc-b10125-01-7600-ws-sinamics-family-144)
* Manual | [Operating instructions](https://sieportal.siemens.com/en-ww/search?scope=knowledgebase&Type=siePortal&SearchTerm=&SortingOption=CreationDateDesc&EntryTypes=Manual&Page=0&PageSize=20&ProductNodePath=%2F13204%2F13308%2F13347%2F13348%2F)

### Tools & downloads

* Configurator | [Siemens Product configurator](https://mall.industry.siemens.com/spice/cloudcm/configurator)
* TIA Selection Tool | [Product configuration](http://www.siemens.com/tst)
* Download | [SINAMICS Startdrive commissioning tool](https://support.industry.siemens.com/cs/ww/en/ps/13438/dl)
* Download | [Environmental Product Declaration](https://sieportal.siemens.com/su/bmCmX)
* Download | [Siemens EcoTech Profile](https://support.industry.siemens.com/cs/ww/en/view/109963165)
* [Image database](https://www.automation.siemens.com/bilddb/index.aspx)

### Support

* Online support | [All products](https://sieportal.siemens.com/en-ww/support)
* Online support | [Technical Forum](https://sieportal.siemens.com/en-ww/support/forum/categories?cl=en&sortCat=default)
* Online support | [Create new support request](https://sieportal.siemens.com/en-ww/mysieportal/support-requests/create)

[

![Four electronic or industrial units stand in a row; the largest at right bears “SINAMICS.”](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7dpeynP7YGiHxAHcOK3Gh1/en-US/sinamics-s120-products-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SINAMICS S120

SINAMICS S120 offers high performance, productivity and flexibility. Its modular design lets you quickly configure drive systems that fit almost any application.

](/en-us/products/sinamics/s120/)

[

![SINAMICS S220 product family.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2AhBOTqZUJG7mtCBkbtnK9/en-US/f7c4c780-fc09-4840-8dbc-035315f30fa3%20-%20SINAMICS-S220-Family-Visual6_original.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SINAMICS S220

With SINAMICS S220, experience a new system architecture today for tomorrow’s full potential – your advantage starts now. Powerful. Precise. Progressive.

](/en-us/products/sinamics/s220/)

[

![A hand, a transparent tube, and industrial equipment bearing a green Siemens label are visible.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1vYynU5PK7QBPEVyS1Bqig/en-US/simotics-motion-control-motors-accessories-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**Simotics**

### Motion Control Motors Accessories

Specially designed Motion-Connect technology and measuring systems for your motion control applications. Facilitates project planning and commissioning.

](/en-us/products/simotics/motion-control-motors-accessories/)

 

## Send us a message