Leverage data apps to cut auto line automation costs
The automotive industry is transforming increasingly towards data-driven production. Automotive production lines require continuous adaptation and optimization, with heavy engineering and commissioning efforts. Leveraging the power of production data requires harmonizing and standardizing its flow. Technology-driven solutions enable virtual simulation and optimization of flexible production line concepts before physical ramp-up in the real world. A standardization in automation reduces risk, ensures profitability and contributes to the compliance of regulations. Standardization is the basis for digitalization and simplifies implementation of digital applications.
Gain more efficiency in line automation engineering
To stay competitive in the digital automotive landscape, manufacturers need to be future-ready. Our solutions provide advanced automation, optimization, and data management, reducing commissioning time, simplifying plant optimization, and boosting production performance without affecting uptime.
50% Reduced time to commission and construct
Rapidly constructed within the existing factory while continuing current production at full line speed and providing flexibility for multiple configurations. (Porsche)
50% Reduced time to market
Develop a scalable greenfield factory in less than two years and build a fully digital factory 50 percent faster than usual. Vinfast
95% Improved design data accuracy
Meet global strategic plans and reduce new vehicle development cycles while improving quality and maintaining brand reputation. (BYD Auto Company Limited)
Next-level automation, optimization and data management
Adapt swiftly to demand changes through standardized practices and equipment interoperability using next-level automation. Enable virtual verification and operation to validate producibility via digital twins and simulations. Lastly, leverage the power of data from production and enterprise.

Next level automation
- Standardization using proven and validated templates and libraries to reduce design time and facilitate a smooth ramp-up of production lines.
- Standardization of automation equipment to optimize maintenance and spare parts management, and to enable the implementation of digital applications.

Virtual verification & operation
- Validate producibility based on a virtual representation of the application or plant
- Evaluate production processes & different line configurations by simulation
- Utilize the digital twin to optimize production and material flow

Next level data management
- Collect and structure shopfloor data for seamless collaboration between OT and IT
- Enable data-driven applications for analytics, configuration, optimization and control
The conveyor technology skills offered by Siemens are the perfect match for an automobile plant. We made extensive use of Siemens technology in the assembly shop.