Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SIQuench?

SIQuench is an active arc protection system that mitigates arc effects by quenching an internal arc in sub-cycle times. This minimizes equipment damage and service outages, reducing repair costs and downtime for operations. The reusable, maintenance-free system provides proactive safety measures that go beyond the safety set by the standards, improving process availability and protecting assets.

Key benefits

Outstanding performance

The system is reusable up to 5 times (on-load). It can also support up to 30 times no-load switching operations for testing and commissioning purposes, with no need for replacement.

Surpassing safety norms

The SIQuench doesn’t use an explosive medium, surpassing safety standards. It enhances maintenance safety and prevents toxic gas emissions from internal arc faults that can cause severe respiratory distress.

Reducing your recurring operational costs

The SIQuench minimizes repair costs with reusable faulty units, protects surroundings from contamination eliminating cleaning expenses, switches five times without replacement, and requires no maintenance for 20 years.

Featured Capabilities

3 reasons for choosing SIQuench for your arc protection

Looking for a reliable arc protection system for your MV switchgear?
There are 3 reasons for choosing SIQuench!

Three available options

SIQuench is available as fully integrated solution for Siemens NXAIR switchgear. It also exists as a core component or as QuickFit module for integration in every type of MV air-insulated switchgear.

Arc fault awareness expert tutorial

Understanding, preventing, and protecting for electrical engineers