Skip to main content
This page is displayed using automated translation. View in English instead?
A satellite floating over the earth
Teamcenter

MBSE: Model-based systems engineering

Product development without integrated architecture is like building without blueprints. System integration can consume as much as half of your program's resources. Start using model-based systems engineering (MBSE) early on for continuous integration.

A group of people are standing together in front of a building, smiling and posing for a photograph.

Calculate the value of PLM on the cloud

Forrester Consulting study - The Total Economic Impactâ„¢ of Siemens Teamcenter X

Start integrated. Stay integrated.

Integrate product architecture with system models, requirements and parameters inside product lifecycle management (PLM) to drive the entire product development process.

Author system models with a standard methodology

Stop the costly document-oriented spec-design-build cycle with a more collaborative way to create integrated product blueprints. System modeling, guided by an ISO standard systems methodology, captures product architecture, interfaces, requirements and parameters in one place. Integrating with PLM scales the process to enable continuous integration.

Illustration of an engineering plan of a car over a map outline

Manage product architecture with standard PLM services

Imagine a configured parameter tracing back to an architectural decision. System modeling with parameters, functions and interfaces participate in PLM services like configuration, change and workflow. This can also associate with a trade study, tied to requirements, downstream to parts, suppliers, simulations, processes, tests and more.

Illustration of a scale weighing cost and features

Continuous model-based collaboration with suppliers

Use supplier collaboration services to share portions of system models with suppliers while protecting your IP through integrated architecture inside PLM and SysML v2 compliance. Suppliers can continuously provide progress feedback for integration, thus creating model-based design chains (MBDC).

Stylized 3D model of a building or structure with glowing blue lines on a dark background
A person wearing a headset interacts with a holographic display of 3D models and data visualizations.

Make smarter, faster decisions with AI-powered PLM

Experience GenAI for the lifecycle with Teamcenter AI and the new Teamcenter Copilot

Learn more