Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS P320/P420?

SITRANS P320/P420 combine high accuracy, fast response and advanced diagnostics with remote access to safety-relevant functions. Users can read values, configure devices, perform maintenance and support SIL workflows from the control room, reducing field visits, downtime and exposure in hazardous areas.

Reduce maintenance costs and efforts

With proof-test intervals of up to 15 years, guided commissioning and clear diagnostics, these transmitters reduce service effort, downtime and total cost of ownership.

Measure reliably in tough applications

High accuracy, fast response time and rugged design support stable measurement in chemical, petrochemical and other demanding industries where safety is critical.

Serve multiple measurement tasks

Covers gauge, absolute and differential pressure and supports level, volume flow and mass flow measurement. This flexibility enables you to use one transmitter family across many process tasks.

Key details

Accuracy

Up to 0.065 % for SITRANS P320 and up to 0.04% for SITRANS P420

Measuring range

From 10 mbar to 700 bar, depending on version and measuring cell

Response time & long-term stability

Down to 105 ms and ≤ 0.125 % / 5 years

Certificates/approvals

ATEX, IEC EX, FM, CSA, NEPSI and others

Safety, diagnostics and operating conditions

IEC 61508 for SIL2/3 applications, diagnostics according to NAMUR NE107 and measured medium temperatures –40° up to +100°C

Communication

PROFINET over Ethernet-APL, 4 to 20 mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

Featured capabilities

Work safely from the control room

Remote Safety Handling supports configuration, maintenance and SIL validation remotely from the control room, reducing exposure in hazardous areas and shortening commissioning. Proof-test intervals of up to 15 years help optimize service effort, while easy access to measurement data simplifies operation of pressure and temperature devices without time-consuming field visits.

Ready for digitalization

SITRANS P420 offers onboard process value storage and trend recording of up to 1,500 measured values. This gives users deeper insight into process behavior and supports optimization and maintenance decisions. It enables better monitoring of trends over time, helps detect deviations early, improves transparency and supports more informed service planning and process optimization across the plant.

sitrans-p320-420-engineers-working-laptop-as595732921-6000x4000

Intuitive local operation and diagnostics

A large display and four buttons enable simple local setup and operation. Diagnostics according to NAMUR NE107 provide clear device status information, helping users identify issues faster and plan maintenance more efficiently. SITRANS IQ Guard adds 24/7 transparency across process integration, verification, diagnostics and continuous monitoring of field devices and process values.

16-9-chemiefabrik-sideshot5 original -6c0f4f26156150f444f8fcae75b26792dc52ef20

Increase safety with three-barrier design

The transmitter uses an innovative three-barrier design. If two barriers fail and the sensor is damaged, an alarm is triggered while the third barrier helps prevent gas from escaping. This high protection is designed for hazardous gas applications and helps enhance operational safety for personnel and equipment, even under extreme conditions such as overpressure or corrosion.

Accelerate communication with Ethernet-APL

Overcome the limits of traditional fieldbus technology. PROFINET over Ethernet-APL delivers high-speed data transmission at 10 Mbit/s over distances up to 1,000 meters on a simple two-wire infrastructure carrying both power and data. Intrinsically safe by design it integrates seamlessly into existing networks and the TIA Portal - reducing installation complexity and future-proofing your plant for digitalization.

SITRANS P320/P420-8818b0a8-4ce7-4d26-81cc-f4cc1c0dd961

Discover how others use SITRANS P320/P420

CASE STUDY

Safe modernization with SITRANS P320

Company: Linde Gas

Exact pressure measurements are critical to the entire separation process — two vessels, called columns, create a pressure difference that causes the nitrogen to separate from the oxygen.

de5d2481-a95a-4326-8083-4c26974f90ce - 6122 original

Frequently asked questions

Additional resources and related products

Product details

Brochure | SITRANS P

Catalog sheet | SITRANS P320/P420

Tools & downloads

SiePortal | SITRANS P320/P420

Image database | Product photos and drawings

CAx Download Manager | CAx data

Videos | Process instrumentation

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request