Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS FMS100?

Engineered for versatility, the SITRANS FMS100 excels in challenging environments like chemical processing and food & beverage. Combined with the SITRANS FMT020 transmitter, it forms a complete flowmeter, ensuring accurate, reliable measurements for optimized process control and reduced costs. Its compact wafer design allows easy installation in tight spaces. Robust materials offer corrosion resistance and high-temperature tolerance.

Key benefits

Ensure precise and reliable measurement

Experience exceptional accuracy in measuring conductive liquids, ensuring stable process control and minimizing uncertainty in critical applications, even with aggressive media or high temperatures.

Minimize maintenance and downtime

With no moving parts and a rugged, corrosion-resistant design, the SITRANS FMS100 offers extended operating intervals and low maintenance, maximizing uptime and reducing service efforts.

Simplify commissioning and operation

Benefit from fast startup and easy transmitter replacements thanks to SENSORPROM™ technology, which automatically uploads settings and calibration data for seamless integration and consistent performance.

Key details

Nominal sizes and measuring range

DN 2 to DN 100 (1/12" to 4")

0 to 10 m/s

Accuracy

Standard accuracy of 0.4% of rate, with optional high-accuracy calibration up to 0.2% of rate

Operating pressure

Up to 40 bar (Up to 580 psi) (dependent on flange type and liner)

Ambient and medium temperature

Ambient temperature: -40 to 100°C (-40 to 212 °F)

Medium temperature: -40 to 200 °C (-40 to 392 °F) (dependent on the liner)

Liners, electrodes and sensor material

Liners: PFA, Ceramics

Electrodes: Hastelloy C22/ 2.460, Platinum

Housing: Stainless steel AISI 316L/ 1.440 polished

Flanges: Stainless steel AISI 316L/ 1.4404 flanges housing, polished; PVDF; Hastelloy

Approvals/certificates

Food approvals:

Ceramic: 3A

PFA: 3A, FDA, EC/1935/2004 Food contact declaration of conformity

Featured capabilities

Frequently asked questions

Additional resources and related products

Tools & Downloads

SiePortal | Product overview

Sizing and calculation tools | Measurement intelligence

Configurator | Siemens Product Configurator

Image database | Product photos and drawings

CAx data | CAx Download Manager

Videos | YouTube

Support

Online Support | All Products

Online Support | Technical Forum

Online Support | Create New Support Request