Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SITRANS FMT020?

SITRANS FMT020 is the next-generation successor to the MAG 5000/6000 transmitter series, providing a future-ready platform for modernization and new projects. It pairs with SITRANS sensors such as SITRANS FMS500 for water and wastewater, SITRANS FMS300 for general process applications, and SITRANS FMS100 for demanding environments requiring high corrosion resistance and high-temperature tolerance.

Key benefits

Modernize existing installations with ease

As the successor to SITRANS MAG 5000 and MAG 6000 transmitters, SITRANS FMT020 supports smooth upgrades for both compact and remote mounting with modular and easy-to-replace electronics.

Detect issues, prevent downtime

Simultaneous measurement of flow, velocity and conductivity, plus empty-pipe monitoring, device self-check and verification support, help operators act early and reduce service effort.

Integrate easily into digital plants

Plug-and-play communication modules and multifunction I/O make the transmitter easy to connect to control systems using HART, PROFINET, Profibus DP/PA, EtherNet/IP, Modbus TCP/IP and Modbus RTU architectures.

Key details

Measured values and accuracy

Simultaneous measurement of volumetric flow, flow velocity and electrical conductivity. Standard accuracy of 0.4% of flow rate, with optional high-accuracy calibration up to 0.2% of flow rate.

Communication

HART, PROFINET, EtherNet/IP, Modbus RTU, Modbus TCP/IP, Profibus PA, Profibus DP, Bluetooth

Mounting and protection

Polycarbonate housing for compact or remote mounting, with IP66/67 and NEMA 4X/6 protection

Power supply

AC version: 100 to 240 V AC, 50 to 60 Hz, 25 VA; DC version: 12–42 VDC

Totalizers

3 totalizers for forward, reverse and net flow

Approvals/certificates

CE (LVD, EMC, RoHS), UKCA; UL, CSA certified per standard EN/IEC 61010-1; FM – Non-Incendive (NI) Class I, Div 2; ATEX/IECEx – Increased safety (Ex e) Zone 2

Featured capabilities

Frequently asked questions

Additional resources and related products

Product details

Tools & downloads

SiePortal | Product overview

Sizing and calculation tools | Measurement intelligence

Configurator | Siemens Product Configurator

Image database | Product photos and drawings

CAx data | CAx Download Manager

Videos | Flow measurement

Support

Online support | All products

Online support | Technical Forum

Online support | Create new support request