Skip to main content
This page is displayed using automated translation. View in English instead?

Why Contactors?

SIRIUS contactors are used for controlling electric drives and motors. Their ruggedness and contact reliability ensure dependable switching, enabling compact control cabinet designs. SIRIUS offers the most comprehensive portfolio on the market for switching to any application.

The SIRIUS contactors portfolio includes:

  • Power contactors for motors
  • SIRIUS 3RT
  • SIRIUS 3RT12 and 3TF6
  • SIRIUS 3RT25
  • Contactors with certified F-PLC input
  • Power range 18.5 kW to 55 kW
  • Power range 55 kW to 250 kW
  • Contactors for other loads
  • SIRIUS 3RT.3
  • SIRIUS 3RT.4
  • SIRIUS 3RT26
  • Contactor relays and miniature contactors
  • SIRIUS 3RH2
  • 3TG10 power relays/miniature contactors
  • Contactor combinations
  • Contactor assemblies for star-delta
  • Reversing contactor assemblies

Key benefits

Save space

SIRIUS contactors enable compact control cabinets with high packing density. In sizes S00 to S3, the contactors even have the auxiliary switches integrated into the enclosure.

Implement expansions easily

With integrated ranges of accessories for sizes S00 to S3 as well as S6 to S12, individual function expansions can be implemented with no great effort.

Increase reliability

Thanks to their extreme ruggedness and outstanding contact reliability, our contactors switch with dependability and trustworthiness.

Featured capabilities