Skip to main content
This page is displayed using automated translation. View in US English instead?

Sinorix H₂O Gas

Tailor-made extinguishing systems protect people, environment, and processes from fire. Sinorix H₂O Gas combines two natural extinguishing agents with advanced technology for your specific needs. Fires are extinguished quickly and reliably, while consequential damage is minimized.

A student reading a book in a university library.

Why Sinorix H₂O Gas?

Technological advantages

Water is chemically neutral. Atomized, it can dissipate a lot of heat particularly quickly and thus cool substances below their minimum combustion temperature. The smaller the droplets, the larger the specific surface area of the water and the better the evaporation and cooling effect. This prevents damage and ignition of flammable materials due to the effect of heat. In addition, the volume of water increases by a factor of 1640 during evaporation and displaces the oxygen in the vicinity of the fire.

Both extinguishing components, nitrogen and water, are ecologically and health-friendly – a good 79% of atmospheric air consists of nitrogen. They do not affect the ozone layer or global warming and do not form any harmful reaction products during extinguishing. After a fire has been extinguished, the flooded room can be easily ventilated via ventilation systems or windows.

Sinorix

Application examples

Bibliothek
  • Archives
  • Libraries
  • Museums
  • UPS systems
  • Storage for flammable liquids
  • Turbines
  • Closed transformers and generators

Technical data

Category

Feature

Extinguishing agent

Nitrogen (N₂) and water (H₂O)

Nozzle pressure

10 to 60 bar

Drop speed

50 to 150 m/s

Drop size

10 to 50 μm

Nozzle Effective Surface

30 m²

Pipe network

Galvanized steel pipes, designed for 60 bar operating pressure

Water volume

0.3 to 0.8 kg/m³ (according to fire load risk)

Applications

Fire classes A, B and C

Flood season

60 to 120 s

Admission

VdS (S307002)

References