Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter Hypermesh NVH?

Simcenter Hypermesh NVH enables experts and computer aided engineering (CAE) engineers to rapidly identify and eliminate squeak and rattle in products at an early design stage.
Users can easily analyze risks, identify root-causes, find a solution through numerical optimization and explore effects caused by climate and manufacturing variabilities.

An overhead view of the chassis of an electric vehicle, showcasing its intricate internal components. The image highlights the battery pack, motor and various wiring systems, all neatly arranged within the vehicle's frame.

Improve perceived quality

Create a high-quality user experience by eliminating unwanted noises related to squeak, rattle and buzz issues.

Reduce manufacturing cost

This streamlined solution identifies risks early in the design process to reduce costs related to unnecessary prototyping and quick fixes later in production.

Create optimized solutions

Combined with structural optimization, eliminate squeak and rattle risks without adding unnecessary weight and cost while considering manufacturing constraints.

Featured capabilities

Guided, automated workflow

The intuitive, process-driven user experience automates repetitive pre- and post-processing tasks to enable users to identify squeak and rattle risks quickly, driving faster and better design decisions.

A person's hands are visible inside a car, one on the steering wheel and the other interacting with the infotainment system's touchscreen and a knob.

Upfront squeak and rattle risk results

Squeak and rattle risk zones are immediately identified, marked and visible to user. No need to deep dive into post-processing.

A smart speaker, gray with a fabric-covered base and a dark gray top with four buttons, sits on a wooden surface next to a green plant.

Ziegler material database

Predict the stick-slip phenomena for different materials with our seamless integration with Ziegler PEM Database.

Car interior with steering wheel, dashboard, digital display and green/red dots outlining contours.

Root cause and diagnosis

Easily identify the root cause of the issues and perform what-if studies through a sensitivity analysis without re-running the model.

hypermesh squeak and rattle root cause and diagnosis promo 640x480

Variabilities study

Assess risk for squeak and rattle by taking into consideration manufacturing variabilities such as variations in thickness, connection stiffnesses and product aging conditions.

A young woman with her eyes closed, wearing a seatbelt and a light-colored cardigan, rests in the back seat of a car.

Discover how others use Simcenter Hypermesh NVH

Select...

Simcenter Hypermesh NVH in warranty prevention

Over time, continuous vibration can wear out components and cause failure. Use Simcenter Hypermesh NVH to track where and how often components interact and evaluate possible fixes. Paint abrasion is another costly warranty issue caused by unanticipated chafing between two subsystems or components. Simcenter Hypermesh NVH provides an upfront answer as to where there is a higher risk of paint abrasion.

A close-up shot of a person wearing white gloves, holding a CPU chip above a laptop motherboard, with a screwdriver resting on a RAM module.