Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter S-Frame Steel?

Simcenter S-Frame Steel helps structural engineers design safe, code‑compliant steel structures faster and with greater confidence. Fully integrated with structural analysis, it combines automated steel and composite member design, staged construction and transparent code checking to reduce rework, optimize material use and accelerate project delivery from concept to construction.

Integrated structural analysis and steel design

Simcenter S-Frame Steel seamlessly links structural analysis results with steel and composite design in one model, eliminating manual transfers and reducing errors across gravity, seismic, dynamic and moving‑load workflows.

Transparent, code based results

Get clear code checks results in ready-to-submit PDF reports with governing load cases, utilization ratios, equations and clause references. Quickly understand and justify engineering design decisions.

Faster optimization and iteration

Simcenter S-Frame Steel supports automated member sizing, overrides and filtering tools to let engineers rapidly identify critical members, test alternatives, and optimize weight, cost and constructability.

Featured capabilities

Code-based steel design

Design and code‑check steel members for strength and serviceability using regional design codes, with full control over effective lengths, flange bracing, torsion conditions, steel grades and connection assumptions.

Spacious industrial warehouse interior with steel coils and pipes, showcasing manufacturing and storage facilities.

Auto-design and optimization

Automatically size and optimize steel members using multiple optimization criteria and constraints. Engineers can also override section sizes for all members or selected subsets and immediately see updated code-check status to guide iterative redesign.

Simcenter S-Frame Steel: Detailed 3D structural model of a multi-story building's steel framework, showcasing design and analysis.

Composite beam design workflows

Simcenter S-Frame Steel supports composite beam design as part of the steel workflow, including automated assignments and calculations used in composite design. Outputs include composite design details that can be carried into reporting to document composite behavior and design decisions.

Tall modern skyscraper under construction with cranes and scaffolding, showcasing urban development and architectural progress.

Staged construction support

Evaluate strength, stability and code compliance at each construction stage by modeling preload conditions and temporary states. Compare multiple stages within one interface.

Simcenter S-Frame Steel rendering: Wireframe structural model of a high-rise building, showcasing complex steel design.

Transparent and detailed engineering reports

Generate detailed and transparent design reports that include the relevant clause references and equations used for code checks. Reporting can be tailored to show the level of detail needed for internal review, approvals and documentation.

Interior of a large industrial building with red overhead cranes and intricate steel beam construction.

Discover how others use Simcenter S-Frame Steel

Select...

Simcenter S-Frame Steel in Engineering consulting and design firms

Engineering consultants use Simcenter S-Frame steel as a core steel design tool within multi‑project workflows to design, size and optimize structural steel members. Simcenter S-Frame Steel includes integrated analysis capability within one single tool, offering faster analysis and design iterations.

Construction engineers in hard hats and safety vests reviewing plans on a laptop at a building site.

Frequently asked questions