Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter Multiscale Designer?

Simcenter Multiscale Designer empowers engineers to develop accurate, computationally efficient material models—from homogeneous isotropic to heterogeneous anisotropic. By bridging micro-constituent behavior with macro-scale structural performance, it delivers true material insight across continuous, woven and short-fiber composites.

Simcenter Multiscale Designer accelerates design validation and reduces certification costs, seamlessly integrating with leading FEA solvers.

simcenter-multiscale-designer-why-product-intro-original-1017x631

Featured capabilities

Reduced Order Model (ROM) micromechanics

Simcenter Multiscale Designer combines 3D FEA unit cells with a Reduced Order Model to deliver superior accuracy and computational efficiency. An intuitive process develops single or multiscale material models, from brittle/ductile isotropic to heterogeneous anisotropic. Forward and inverse workflows derive homogenized properties from constituents or back-calculate constituent properties from known behavior.

simcenter multiscale designer capability rom mechanics promo 640x480

Parametric unit cell library

Rapidly build unit cells from a comprehensive parametric library covering continuous, woven, chopped and particle-reinforced product forms or import seamlessly from Simcenter Optistruct (.fem). Both forward homogenization and inverse optimization workflows are fully supportedso every stage of multiscale modeling flows effortlessly within a single, streamlined GUI.

simcenter multiscale designer capability parametric unit cell library promo 640x480

Injection molding material model development

Develop accurate anisotropic material models for short-fiber injection-molded composites by integrating fiber orientation tensors. Simcenter Multiscale Designer accounts for fiber distribution variability and orientation-dependent stiffness and strength to enable high-fidelity structural predictions for injection-molded plastic components.

simcenter multiscale designer capability injection molding material model development promo 640x480

Stochastic analysis

Quantify the impact of micro-scale geometric and material variability on macro-scale structural performance using Monte Carlo and sparse grid stochastic methods. Simcenter Multiscale Designer computes Probability Distribution Functions for homogenized properties and derives A- and B-basis allowables directly – to enable virtual certification workflows. Reduce physical testing, cost and time-to-qualification.

simcenter multiscale designer capability stochastic analysis promo 640x480

Seamless FEA solver integration

Built-in constituent and multiscale material databases span metals, polymers and fibers, with models validated against NIAR NCAMP/AGATE. The material models are seamlessly integrated into Simcenter Optistruct, Simcenter Radioss, and ready to use user-defined materials for Abaqus. Accelerate structural simulation workflows and deliver consistent accuracy across every solver environment.

simcenter multiscale designer capability seamless fea solver integration promo 640x480