Skip to main content
This page is displayed using automated translation. View in US English instead?

Why Simcenter Material Modeler?

Simcenter Material Modeler enables engineers to transform raw material test data into robust simulation-ready material models with speed and confidence.

Intuitive workflows, automated curve fitting and integrated validation simulation streamline material characterization across multi-physics applications. Reduce development time, improve simulation accuracy and enable better design decisions.

Software screenshot of Simcenter's Material Modeler Multiphysics software.

Generate high-fidelity, validated material models

Poorly calibrated material models compromise simulation reliability. Simcenter Material Modeler leverages integrated virtual specimens for validation to ensure accurate material parameters and boost downstream CAE confidence.

Democratize material data across the enterprise

Simcenter Material Modeler tightly integrates with Simcenter Material Data Center to store, manage and share validated material data – to ensure consistency, eliminate duplication and preserve insights across the enterprise.

Accelerate material model development

Raw test data processing is iterative and expertise-dependent. Simcenter Material Modeler automates data prep, curve fitting, calibration and validation – to reduce effort, lead times and the cost of material model creation.

Featured capabilities

Format-agnostic experimental data import

Simcenter Material Modeler supports seamless import of experimental test data across multiple file formats—including CSV, Excel and solver-native formats—to eliminate compatibility barriers. Engineers can consolidate data from diverse testing sources and equipment into a single unified workflow. Accelerate material characterization without time-consuming manual data conversion or reformatting.

Simcenter Material Modeler UI showing multi-format experimental data import with CSV, Excel and solver-native file support.

Easy data preparation

Simcenter Material Modeler automates preparation workflows, enabling engineers to smooth, scale, shift and generate mean curves with ease. Advanced mathematical models provide a powerful solution for extrapolating and fitting material test curve data to meet specific requirements for clean, consistent input ready for accurate material characterization.

Simcenter Material Modeler elasto-plastic module showing curve smoothing, averaging, scaling and multi-model curve fitting on stress-strain data.

Modeling material nonlinearity

Simcenter Material Modeler offers a rich suite of physics-based constitutive models covering elastoplastic, hyperelastic, viscoelastic and viscoplastic behavior. Users can define strain-rate and temperature-dependent curves. Leverage multiscale modeling for polymers, elastomers and composites, enabling consistent material definitions across structural and manufacturing simulations.

Simcenter Material Modeler hyperelastic fitting UI showing Yeoh, Neoh, Mooney-Rivlin, Signorini, Ogeden, Gent and Arruda-Boyce model calibration.

Advanced failure characterization

Simcenter Material Modeler enables generation of Forming Limit Diagrams and precise failure modeling using industry-standard criteria, including BiQuad, GISSMO and Johnson-Cook models. Engineers can define and extract triaxiality parameters to accurately capture material fracture and damage behavior to enable high-fidelity simulation results for crash, forming and structural applications.

Simcenter Material Modeler BiQuad failure model showing rupture strain vs. stress triaxiality curve for Steel in Radioss.

Flexible solver-ready outputs

Simcenter Material Modeler generates simulation-ready material cards compatible with multiple commercial solvers—including Radioss, LS-Dyna, Optistruct, Abaqus, Ansys and AutoForm— for easy deployment across diverse CAE environments without manual rework or data translation.

Simcenter Material Modeler generating Abaqus-compatible hyperelastic material cards for natural rubber with multi-model export.

Discover how others use Simcenter Material Modeler

Select...

Simcenter Material Modeler in automotive and transportation

Automakers rely on accurate material models for crash and durability simulations. Simcenter Material Modeler characterizes metals, polymers and fiber-filled composites used in body panels, bumpers and interiors. It captures elastoplastic and rate-dependent viscoplastic behavior critical for precise crashworthiness predictions, lightweighting decisions and faster virtual validation.

Two cars, a blue one and a black one, are involved in a rear-end collision on a paved road. The blue car's hood is crumpled, and its front bumper is damaged, while the black car's rear bumper is also damaged.