Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SENTRON Powercenter 3000?

With the energy monitoring software SENTRON Powercenter 3000 (also called energy data management software or power monitoring software), you can monitor the power and condition data of your low-voltage power distribution in the local corporate network using web-enabled devices, archive it, and export it for generating energy reports. It's the ideal basis for operational energy management system for ISO 50001. The energy monitoring software SENTRON Powercenter 3000 can also forward your data to cloud system for a decentralized use.

Key benefits

Visualize and access data anywhere on-site

You can access or visualize data from any browser-capable device within the local corporate network.

Adapt the user interface to your needs

Choose between dark and light display mode and create individual dashboards. Or select one of 10 different languages.

Ensure compliance

SENTRON Powercenter 3000 complies with legal requirements and energy audit requirements such as ISO 50001, DIN EN 16427-1 and Achilles Level II.

Featured capabilities

5577dbf7-8035-4eed-b939-7bd9c0117c05-User-Interface-SENTRON-Powercenter-3000-16x9-2160x1620

Energy monitoring and reporting

  • Predefined energy reports
  • Manual and/or automated periodic export of reports

Your benefits:

  • Localization of unnecessary energy consumption
  • Transparent energy data
  • Can be used to support energy audits in accordance with DIN EN 16247-1

Condition monitoring

  • Reliable condition monitoring of all circuit protection devices
  • Display of warnings and condition for all connected communication-capable protection, switching, and measuring devices
  • Alarms and notifications when limit values are exceeded (via web interface or mail)

Your benefits:

  • Fast localization of error sources and malfunctions
  • Avoidance of system downtime and failures
  • Predictive maintenance
35c7d19b-5e18-4bea-ab36-10dd258736b8-SENTRON-PowerCenter-cond-mon-EN-1-1920x1080
473b5d5a-87f2-495b-8e97-61f64a3d6dc6-Powercenter-Firmware-original-1280x720

Enjoy easy commissioning and operation

  • Pre-installed and ready to use (plug & operate)
  • Freely configurable dashboards with integrated widget library
  • Visualization via integrated web interface
  • Network scan – subordinate devices can be added with just a few clicks

Your benefits:

  • Quick and easy commissioning – virtually no engineering effort required
  • Intuitive usability – minimal training required for software operation

Comply with standards

  • TÜV certification – tested energy data management system for ISO 50001
  • Eligible energy monitoring software – in accordance with the BAFA list for Module 3
  • Achilles Level II certification – for system integrity

Your benefits:

  • Compliance with legal requirements and energy audit requirements in accordance with DIN EN 16247-1 without additional effort
  • High security standard
bc31c190-59c9-4f2f-929c-044a9a11a301-SENTRON-Visual-ISO-Norm-Vorteile-Energiemonitoring-1280x720

Frequently asked questions

Explore related resources and products

Factsheets

Factsheet | Energy monitoring software SENTRON Powercenter 3000

Factsheet | ISO 50001 documentation requirement

Guides

Quick Selection Guide | Overview of the SENTRON software solution portfolio