Skip to main content
This page is displayed using automated translation. View in US English instead?

Why SENTRON 3VA molded case circuit breakers?

Ensure reliable protection for power distribution systems, motors and machines, minimize downtime, and provide operational transparency with the 3VA molded case circuit breakers.

Approved to IEC 60947 and UL 489, and certified with the Siemens EcoTech label, the system supports global applications, including system, motor, and generator protection. With modular design, highly variable configurations, and over 500 accessories for measurement, communication, and automation, they

  • provide efficient and reliable protection in any application
  • ensure high system availability through selective protection
  • integrate seamlessly into system and software landscapes
  • support sustainable transformation of industry and infrastructure

Key benefits

Ensure reliable and selective protection

Protect power distribution systems, motors, and machinery with perfectly coordinated protection mechanisms. Full selectivity ensures only the affected section is isolated while the rest of the plant remains safe and operational.

Enable transparency and digital integration

Measurement functions provide real-time condition data via communication modules. Wireless and seamless integration into higher-level systems ensures comprehensive transparency and supports end-to-end energy management.

Simplify your engineering

Simplify, accelerate, and standardize your projects through reduced number of variants diversity, more efficient planning, Bluetooth® connectivity to SENTRON Powerconfig, and standardized protection design across applications.

Key specs

SENTRON 3VA1

SENTRON 3VA2 / 3VA2 plus

SENTRON 3VA5

SENTRON 3VA6 / 3VA6 plus

Certification

IEC 60947

IEC 60947

UL 489
IEC 60947

UL 489
IEC 60947

Rated current

16 A – 1 kA

25 A – 1.6 kA

25 A – 1.6 kA (IEC/UL) / 2 kA (UL)

25 A – 1.6 kA (IEC/UL) / 2 kA (UL)

Breaking capacity (line protection)

16 kA – 110 kA at 415 V AC

55 kA – 150 kA at 415 V AC

≤100 kA at
480 V AC

≤200 kA at
480 V AC

Trip unit

TMTU

ETU

TMTU

ETU

Featured capabilities

Discover how others use SENTRON 3VA MCCBs

Switching and protection for hydrogen filling stations

Maximator Hydrogen GmbH | Germany

Maximator builds hydrogen refueling stations for various operators and energy providers. For equipping their plants, the company uses SENTRON 3VA2, which is suitable for applications with high technical requirements.

Where SENTRON 3VA2 plus and SENTRON 3VA6 plus excel

Whether it's condition monitoring for more efficient maintenance and higher system availability, outstanding adaptability to changing requirements, or integrated advanced personnel protection functions, SENTRON 3VA2 plus and SENTRON 3VA6 plus molded case circuit breakers open up new possibilities.

Select...

Integrated DAS+ maintenance mode

Protect maintenance personnel from arc flash during live work in the cubicles with DAS+ (Dynamic Arc-flash Sentry+). This maintenance mode integrated in the SENTRON 3VA2 plus and SENTRON 3VA6 plus MCCBs is activated via the ETU display or digital inputs and ensures particularly sensitive tripping in the event of a fault, automatically reducing protection parameters.

The DAS+ maintenance mode, integrated into the SENTRON 3VA2 plus and SENTRON 3VA6 plus molded case circuit breakers, improves personnel safety during maintenance work.

Frequently asked questions

Explore related resources

Downloads

Manual SENTRON 3VA MCCBs with IEC certificate

Manual SENTRON 3VA UL / IEC MCCBs

Manual SENTRON 3VA27 MCCBs & 3WL10 ACB

Catalog LV 10 - SENTRON - SIVACON – ALPHA

Catalog LV 18 – SENTRON ACB & MCCBs with UL cert.

Siemens EcoTech Profile

Contact us

Get started