Skip to main content
This page is displayed using automated translation. View in US English instead?

Download the product brochure here

Learn more about this product’s features and capabilities.

Why SENTRON 3WT Smart ACB?

As a key protective device in power distribution systems, the 3WT air circuit breaker has long been trusted and favored by users for its excellent quality and ultra-high reliability. Now, this highly anticipated product has ushered in a brand-new intelligent upgrade.

The 3WT Smart air circuit breaker inherits a classic design while integrating a series of cutting-edge digital technologies.

Equipped with a new electronic platform

The 3WT intelligent air circuit breaker features a new electronic platform to fully address digital power distribution needs. It features a unique dual-chip design to further improve operational safety.

Integrates stronger communication capabilities

Single-module dual-communication supports two protocols simultaneously to enable redundant communication for complex systems.

Supports higher operating voltages

With a rated voltage up to 1140V, it's well-suited for new energy applications like photovoltaic and wind power, providing a smart and reliable power distribution solution.

Featured capabilities

Robust performance

Performance details include two frame sizes, rated current: 400–4000A, breaking capacity up to 85kA and bRated voltage up to 1140V. Apply these circuit breakers across industries including industrial, infrastructure, construction, new energy and more.

Sentron-3WT-Capability-1

Flexible configuration

Comprehensive protection functions include overload, short-time short-circuit, instantaneous short-circuit, andearth-fault protection. All protections are adjustable and can be switched on and off.

Sentron-3WT-Capability-2

Electronic trip unit equipped with LCD

Enjoy real-time display of data and operating status for efficient and convenient operation and maintenance.

Sentron-3WT-Capability-3

Additional resources

Catalog download