SIMATIC S7-1511TF + SINAMICS S210 + SIMATIC HMI MTP 700
Full, configurable package - the package includes a SIMATIC S7-1511TF controller, a SIMATIC MTP700 UNIFIED HMI panel, and a SINAMICS S210 drive system of your choice.
Efficient motion control - integrated Motion Control functions, a controller capable of performing complex Motion Control tasks, coordinated axis control, and advanced kinematics ensure the highest precision in motion control.
Machine safety - safety functions integrated into the drive (Sil3 category) and a fail-safe controller ensure the safety of personnel and the machine.
Motion dynamics and precision - the SINAMICS S210 servo drive ensures excellent dynamics and movement precision in applications requiring position and torque control.
Everything at a glance - the SIMATIC HMI MTP 700 panel ensures that everything important on the machine is clearly visible.
Get 50% off list price on any SINAMICS S210 drive system!
ZESTAW PROMOCYJNY | (Numer katalogowy: PL2:DIFA-MOTION_A) |
6ES7511-1UL03-0AB0 | SIMATIC S7-1500T, JEDNOSTKA CENTRALNA TECHNOLOGICZNA FAIL-SAFE CPU 1511TF-1 PN, PAMIĘĆ WORK: 450 KB NA PROGRAM I 1.5 MB NA DANE |
6ES7954-8LE04-0AA0 | SIMATIC MEMORY CARD, KARTA PAMIĘCI FLASH DLA STEROWNIKÓW S7-1200/S7-1500, 3.3V, 12 MB |
6ES7590-1AB60-0AA0 | SIMATIC S7-1500, SZYNA MONTAŻOWA, SZEROKOŚĆ: 160 MM / 6.3 CALA |
6AV2123-3GB32-0AW0 | PANEL SIMATIC HMI MTP700, UNIFIED BASIC PANEL, WYŚWIETLACZ 7" , 16 MILIONÓW KOLORÓW, INTERFEJS PROFINET. |
Cena (netto) | 1423 EURO + wybrany zestaw napędu serwo SINAMICS S210 z rabatem 50% |
One order should include the above kit number and the SINAMICS S210 drive system complete set (motor, converter, cable, memory card with safety license).